CC26xx Driver Library
aon_batmon.c
Go to the documentation of this file.
1 /******************************************************************************
2 * Filename: aon_batmon.c
3 * Revised: 2015-12-07 16:22:56 +0100 (Mon, 07 Dec 2015)
4 * Revision: 45269
5 *
6 * Description: Driver for the AON Battery and Temperature Monitor
7 *
8 * Copyright (c) 2015, Texas Instruments Incorporated
9 * All rights reserved.
10 *
11 * Redistribution and use in source and binary forms, with or without
12 * modification, are permitted provided that the following conditions are met:
13 *
14 * 1) Redistributions of source code must retain the above copyright notice,
15 * this list of conditions and the following disclaimer.
16 *
17 * 2) Redistributions in binary form must reproduce the above copyright notice,
18 * this list of conditions and the following disclaimer in the documentation
19 * and/or other materials provided with the distribution.
20 *
21 * 3) Neither the name of the ORGANIZATION nor the names of its contributors may
22 * be used to endorse or promote products derived from this software without
23 * specific prior written permission.
24 *
25 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
26 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
27 * IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
28 * ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT HOLDER OR CONTRIBUTORS BE
29 * LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR
30 * CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF
31 * SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS
32 * INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN
33 * CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE)
34 * ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE
35 * POSSIBILITY OF SUCH DAMAGE.
36 *
37 ******************************************************************************/
38 
39 #include <driverlib/aon_batmon.h>
40 #include <inc/hw_fcfg1.h>
41 
42 //*****************************************************************************
43 //
44 // AONBatMonTemperatureGetDegC()
45 // Returns sign extended temperature in Deg C (-256 .. +255)
46 //
47 //*****************************************************************************
48 int32_t
50 {
51  int32_t signedTemp ; // Signed extended temperature with 8 fractional bits
52  int32_t tempCorrection ; // Voltage dependent temp correction with 8 fractional bits
53  int8_t voltageSlope ; // Signed byte value representing the TEMP slope with battery voltage, in degrees C/V, with 4 fractional bits.
54 
55  //
56  // Shift left then right to sign extend the BATMON_TEMP field
57  //
58  signedTemp = ((((int32_t)HWREG( AON_BATMON_BASE + AON_BATMON_O_TEMP ))
59  << ( 32 - AON_BATMON_TEMP_INT_W - AON_BATMON_TEMP_INT_S ))
60  >> ( 32 - AON_BATMON_TEMP_INT_W - AON_BATMON_TEMP_INT_S ));
61 
62  //
63  // Typecasting voltageSlope to int8_t prior to assignment in order to make sure sign extension works properly
64  // Using byte read (HWREGB) in order to make more efficient code since voltageSlope is assigned to bits[7:0] of FCFG1_O_MISC_TRIM
65  //
66  voltageSlope = ((int8_t)HWREGB( FCFG1_BASE + FCFG1_O_MISC_TRIM ));
67  tempCorrection = (( voltageSlope * (((int32_t)HWREG( AON_BATMON_BASE + AON_BATMON_O_BAT )) - 0x300 )) >> 4 );
68 
69  return ((( signedTemp - tempCorrection ) + 0x80 ) >> 8 );
70 }
71 
72 
73 // See aon_batmon.h for implementation of remaining functions
int32_t AONBatMonTemperatureGetDegC(void)
Get the current temperature measurement as a signed value in Deg Celsius.
Definition: aon_batmon.c:49