#include <inc/hw_types.h>
#include <inc/hw_memmap.h>
#include <inc/hw_aux_smph.h>
#include <driverlib/adi.h>
#include <driverlib/cpu.h>
Go to the source code of this file.
Functions | |
void | SafeHapiVoid (FPTR_VOID_VOID_T fPtr) |
void | SafeHapiAuxAdiSelect (FPTR_VOID_UINT8_T fPtr, uint8_t ut8Signal) |
void SafeHapiAuxAdiSelect | ( | FPTR_VOID_UINT8_T | fPtr, |
uint8_t | ut8Signal | ||
) |