AUX_WUC

Instance: AUX_WUC
Component: AUX_WUC
Base address: 0x400C6000


AUX Wake-up controller

TOP:AUX_WUC Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

MODCLKEN0

RW

32

0x0000 0000

0x0000 0000

0x400C 6000

PWROFFREQ

RW

32

0x0000 0000

0x0000 0004

0x400C 6004

PWRDWNREQ

RW

32

0x0000 0000

0x0000 0008

0x400C 6008

PWRDWNACK

RO

32

0x0000 0000

0x0000 000C

0x400C 600C

CLKLFREQ

RW

32

0x0000 0000

0x0000 0010

0x400C 6010

CLKLFACK

RO

32

0x0000 0000

0x0000 0014

0x400C 6014

WUEVFLAGS

RO

32

0x0000 0000

0x0000 0028

0x400C 6028

WUEVCLR

RW

32

0x0000 0000

0x0000 002C

0x400C 602C

ADCCLKCTL

RW

32

0x0000 0000

0x0000 0030

0x400C 6030

TDCCLKCTL

RW

32

0x0000 0000

0x0000 0034

0x400C 6034

REFCLKCTL

RW

32

0x0000 0000

0x0000 0038

0x400C 6038

RTCSUBSECINC0

RW

32

0x0000 0000

0x0000 003C

0x400C 603C

RTCSUBSECINC1

RW

32

0x0000 0000

0x0000 0040

0x400C 6040

RTCSUBSECINCCTL

RW

32

0x0000 0000

0x0000 0044

0x400C 6044

MCUBUSCTL

RW

32

0x0000 0000

0x0000 0048

0x400C 6048

MCUBUSSTAT

RO

32

0x0000 0000

0x0000 004C

0x400C 604C

AONCTLSTAT

RO

32

0x0000 0000

0x0000 0050

0x400C 6050

AUXIOLATCH

RW

32

0x0000 0000

0x0000 0054

0x400C 6054

MODCLKEN1

RW

32

0x0000 0000

0x0000 005C

0x400C 605C

TOP:AUX_WUC Register Descriptions

TOP:AUX_WUC:MODCLKEN0

Address Offset 0x0000 0000
Physical Address 0x400C 6000 Instance 0x400C 6000
Description Module Clock Enable

Clock enable for each module in the AUX domain

For use by the system CPU

The settings in this register are OR'ed with the corresponding settings in MODCLKEN1. This allows the system CPU and AUX_SCE to request clocks independently. Settings take effect immediately.
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7 AUX_ADI4 Enables (1) or disables (0) clock for AUX_ADI4.
Value ENUM Name Description
0x0 DIS System CPU has not requested clock for AUX_ADI4
0x1 EN System CPU has requested clock for AUX_ADI4
RW 0
6 AUX_DDI0_OSC Enables (1) or disables (0) clock for AUX_DDI0_OSC.
Value ENUM Name Description
0x0 DIS System CPU has not requested clock for AUX_DDI0_OSC
0x1 EN System CPU has requested clock for AUX_DDI0_OSC
RW 0
5 TDC Enables (1) or disables (0) clock for AUX_TDCIF.

Note that the TDC counter and reference clock sources must be requested separately using TDCCLKCTL and REFCLKCTL, respectively.
Value ENUM Name Description
0x0 DIS System CPU has not requested clock for TDC
0x1 EN System CPU has requested clock for TDC
RW 0
4 ANAIF Enables (1) or disables (0) clock for AUX_ANAIF.

Note that the ADC internal clock must be requested separately using ADCCLKCTL.
Value ENUM Name Description
0x0 DIS System CPU has not requested clock for ANAIF
0x1 EN System CPU has requested clock for ANAIF
RW 0
3 TIMER Enables (1) or disables (0) clock for AUX_TIMER.
Value ENUM Name Description
0x0 DIS System CPU has not requested clock for TIMER
0x1 EN System CPU has requested clock for TIMER
RW 0
2 AIODIO1 Enables (1) or disables (0) clock for AUX_AIODIO1.
Value ENUM Name Description
0x0 DIS System CPU has not requested clock for AIODIO1
0x1 EN System CPU has requested clock for AIODIO1
RW 0
1 AIODIO0 Enables (1) or disables (0) clock for AUX_AIODIO0.
Value ENUM Name Description
0x0 DIS System CPU has not requested clock for AIODIO0
0x1 EN System CPU has requested clock for AIODIO0
RW 0
0 SMPH Enables (1) or disables (0) clock for AUX_SMPH.
Value ENUM Name Description
0x0 DIS System CPU has not requested clock for SMPH
0x1 EN System CPU has requested clock for SMPH
RW 0

TOP:AUX_WUC:PWROFFREQ

Address Offset 0x0000 0004
Physical Address 0x400C 6004 Instance 0x400C 6004
Description Power Off Request

Requests power off request for the AUX domain. When powered of the power supply and clock is disabled. This may only be used when taking the entire device into shutdown mode (i.e. with full device reset when resuming operation).

Power off is prevented if AON_WUC:AUXCTL.AUX_FORCE_ON has been set, or if MCUBUSCTL.DISCONNECT_REQ has been cleared.
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 REQ Power off request

0: No action
1: Request to power down AUX. Once set, this bit shall not be cleared. The bit will be reset again when AUX is powered up again.

The request will only happen if AONCTLSTAT.AUX_FORCE_ON = 0 and MCUBUSSTAT.DISCONNECTED=1.
RW 0

TOP:AUX_WUC:PWRDWNREQ

Address Offset 0x0000 0008
Physical Address 0x400C 6008 Instance 0x400C 6008
Description Power Down Request

Request from AUX for system to enter power down. When system is in power down there is limited current supply available and the clock source is set by AON_WUC:AUXCLK.PWR_DWN_SRC
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 REQ Power down request

0: Request for system to be in active mode
1: Request for system to be in power down mode

When REQ is 1 one shall assume that the system is in power down, and that current supply is limited. When setting REQ = 0, one shall assume that the system is in power down until PWRDWNACK.ACK = 0
RW 0

TOP:AUX_WUC:PWRDWNACK

Address Offset 0x0000 000C
Physical Address 0x400C 600C Instance 0x400C 600C
Description Power Down Acknowledgment
Type RO
Bits Field Name Description Type Reset
31:1 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 ACK Power down acknowledgment. Indicates whether the power down request given by PWRDWNREQ.REQ is captured by the AON domain or not

0: AUX can assume that the system is in active mode
1: The request for power down is acknowledged and the AUX must act like the system is in power down mode and power supply is limited

The system CPU cannot use this bit since the bus bridge between MCU domain and AUX domain is always disconnected when this bit is set. For AUX_SCE use only
RO 0

TOP:AUX_WUC:CLKLFREQ

Address Offset 0x0000 0010
Physical Address 0x400C 6010 Instance 0x400C 6010
Description Low Frequency Clock Request
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 REQ Low frequency request

0: Request clock frequency to be controlled by AON_WUC:AUXCLK and the system state
1: Request low frequency clock SCLK_LF as the clock source for AUX

This bit must not be modified unless CLKLFACK.ACK matches the current value
RW 0

TOP:AUX_WUC:CLKLFACK

Address Offset 0x0000 0014
Physical Address 0x400C 6014 Instance 0x400C 6014
Description Low Frequency Clock Acknowledgment
Type RO
Bits Field Name Description Type Reset
31:1 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 ACK Acknowledgment of CLKLFREQ.REQ

0: Acknowledgement that clock frequency is controlled by AON_WUC:AUXCLK and the system state
1: Acknowledgement that the low frequency clock SCLK_LF is the clock source for AUX
RO 0

TOP:AUX_WUC:WUEVFLAGS

Address Offset 0x0000 0028
Physical Address 0x400C 6028 Instance 0x400C 6028
Description Wake-up Event Flags

Status of wake-up events from the AON domain

The event flags are cleared by setting the corresponding bits in WUEVCLR
Type RO
Bits Field Name Description Type Reset
31:3 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000 0000
2 AON_RTC_CH2 Indicates pending event from AON_RTC_CH2 compare. Note that this flag will be set whenever the AON_RTC_CH2 event happens, but that does not mean that this event is a wake-up event. To make the AON_RTC_CH2 a wake-up event for the AUX domain configure it as a wake-up event in AON_EVENT:AUXWUSEL.WU0_EV, AON_EVENT:AUXWUSEL.WU1_EV or AON_EVENT:AUXWUSEL.WU2_EV. RO 0
1 AON_SW Indicates pending event triggered by system CPU writing a 1 to AON_WUC:AUXCTL.SWEV. RO 0
0 AON_PROG_WU Indicates pending event triggered by the sources selected in AON_EVENT:AUXWUSEL.WU0_EV, AON_EVENT:AUXWUSEL.WU1_EV and AON_EVENT:AUXWUSEL.WU2_EV. RO 0

TOP:AUX_WUC:WUEVCLR

Address Offset 0x0000 002C
Physical Address 0x400C 602C Instance 0x400C 602C
Description Wake-up Event Clear

Clears wake-up events from the AON domain
Type RW
Bits Field Name Description Type Reset
31:3 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000 0000
2 AON_RTC_CH2 Set to clear the WUEVFLAGS.AON_RTC_CH2 wake-up event. Note that if RTC channel 2 is also set as source for AON_PROG_WU this field can also clear WUEVFLAGS.AON_PROG_WU

This bit must remain set until WUEVFLAGS.AON_RTC_CH2 returns to 0.
RW 0
1 AON_SW Set to clear the WUEVFLAGS.AON_SW wake-up event.

This bit must remain set until WUEVFLAGS.AON_SW returns to 0.
RW 0
0 AON_PROG_WU Set to clear the WUEVFLAGS.AON_PROG_WU wake-up event. Note only if an IO event is selected as wake-up event, is it possible to use this field to clear the source. Other sources cannot be cleared using this field.

The IO pin needs to be assigned to AUX in the IOC and the input enable for the pin needs to be set in AIODIO0 or AIODIO1 for this clearing to take effect.

This bit must remain set until WUEVFLAGS.AON_PROG_WU returns to 0.
RW 0

TOP:AUX_WUC:ADCCLKCTL

Address Offset 0x0000 0030
Physical Address 0x400C 6030 Instance 0x400C 6030
Description ADC Clock Control

Controls the ADC internal clock

Note that the ADC command and data interface requires MODCLKEN0.ANAIF or MODCLKEN1.ANAIF also to be set
Type RW
Bits Field Name Description Type Reset
31:2 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000 0000
1 ACK Acknowledges the last value written to REQ. RO 0
0 REQ Enables(1) or disables (0) the ADC internal clock.

This bit must not be modified unless ACK matches the current value.
RW 0

TOP:AUX_WUC:TDCCLKCTL

Address Offset 0x0000 0034
Physical Address 0x400C 6034 Instance 0x400C 6034
Description TDC Clock Control

Controls the TDC counter clock source, which steps the TDC counter value

The source of this clock is controlled by OSC_DIG:CTL0.ACLK_TDC_SRC_SEL.
Type RW
Bits Field Name Description Type Reset
31:2 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000 0000
1 ACK Acknowledges the last value written to REQ. RO 0
0 REQ Enables(1) or disables (0) the TDC counter clock source.

This bit must not be modified unless ACK matches the current value.
RW 0

TOP:AUX_WUC:REFCLKCTL

Address Offset 0x0000 0038
Physical Address 0x400C 6038 Instance 0x400C 6038
Description Reference Clock Control

Controls the TDC reference clock source, which is to be compared against the TDC counter clock.

The source of this clock is controlled by OSC_DIG:CTL0.ACLK_REF_SRC_SEL.
Type RW
Bits Field Name Description Type Reset
31:2 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000 0000
1 ACK Acknowledges the last value written to REQ. RO 0
0 REQ Enables(1) or disables (0) the TDC reference clock source.

This bit must not be modified unless ACK matches the current value.
RW 0

TOP:AUX_WUC:RTCSUBSECINC0

Address Offset 0x0000 003C
Physical Address 0x400C 603C Instance 0x400C 603C
Description Real Time Counter Sub Second Increment 0

New value for the real-time counter (AON_RTC) sub-second increment value, part corresponding to AON_RTC:SUBSECINC bits 15:0.

After setting INC15_0 and RTCSUBSECINC1.INC23_16, the value is loaded into AON_RTC:SUBSECINC.VALUEINC by setting RTCSUBSECINCCTL.UPD_REQ.
Type RW
Bits Field Name Description Type Reset
31:16 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0000
15:0 INC15_0 Bits 15:0 of the RTC sub-second increment value. RW 0x0000

TOP:AUX_WUC:RTCSUBSECINC1

Address Offset 0x0000 0040
Physical Address 0x400C 6040 Instance 0x400C 6040
Description Real Time Counter Sub Second Increment 1

New value for the real-time counter (AON_RTC) sub-second increment value, part corresponding to AON_RTC:SUBSECINC bits 23:16.

After setting RTCSUBSECINC0.INC15_0 and INC23_16, the value is loaded into AON_RTC:SUBSECINC.VALUEINC by setting RTCSUBSECINCCTL.UPD_REQ.
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 INC23_16 Bits 23:16 of the RTC sub-second increment value. RW 0x00

TOP:AUX_WUC:RTCSUBSECINCCTL

Address Offset 0x0000 0044
Physical Address 0x400C 6044 Instance 0x400C 6044
Description Real Time Counter Sub Second Increment Control
Type RW
Bits Field Name Description Type Reset
31:2 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000 0000
1 UPD_ACK Acknowledgment of the UPD_REQ. RO 0
0 UPD_REQ Signal that a new real time counter sub second increment value is available

0: New sub second increment is not available
1: New sub second increment is available

This bit must not be modified unless UPD_ACK matches the current value.
RW 0

TOP:AUX_WUC:MCUBUSCTL

Address Offset 0x0000 0048
Physical Address 0x400C 6048 Instance 0x400C 6048
Description MCU Bus Control

Controls the connection between the AUX domain bus and the MCU domain bus.

The buses must be disconnected to allow power-down or power-off of the AUX domain.
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 DISCONNECT_REQ Requests the AUX domain bus to be disconnected from the MCU domain bus. The request has no effect when AON_WUC:AUX_CTL.AUX_FORCE_ON is set.

The disconnection status can be monitored through MCUBUSSTAT. Note however that this register cannot be read by the system CPU while disconnected.

It is recommended that this bit is set and remains set after initial power-up, and that the system CPU uses AON_WUC:AUX_CTL.AUX_FORCE_ON to connect/disconnect the bus.
RW 0

TOP:AUX_WUC:MCUBUSSTAT

Address Offset 0x0000 004C
Physical Address 0x400C 604C Instance 0x400C 604C
Description MCU Bus Status

Indicates the connection state of the AUX domain and MCU domain buses.

Note that this register cannot be read from the MCU domain while disconnected, and is therefore only useful for the AUX_SCE.
Type RO
Bits Field Name Description Type Reset
31:2 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000 0000
1 DISCONNECTED Indicates whether the AUX domain and MCU domain buses are currently disconnected (1) or connected (0). RO 0
0 DISCONNECT_ACK Acknowledges reception of the bus disconnection request, by matching the value of MCUBUSCTL.DISCONNECT_REQ.

Note that if AON_WUC:AUXCTL.AUX_FORCE_ON = 1 a reconnect to the MCU domain bus will be made regardless of the state of MCUBUSCTL.DISCONNECT_REQ
RO 0

TOP:AUX_WUC:AONCTLSTAT

Address Offset 0x0000 0050
Physical Address 0x400C 6050 Instance 0x400C 6050
Description AON Domain Control Status

Status of AUX domain control from AON_WUC.
Type RO
Bits Field Name Description Type Reset
31:2 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000 0000 0000 0000 0000
1 AUX_FORCE_ON Status of AON_WUC:AUX_CTL.AUX_FORCE_ON. RO 0
0 SCE_RUN_EN Status of AON_WUC:AUX_CTL.SCE_RUN_EN. RO 0

TOP:AUX_WUC:AUXIOLATCH

Address Offset 0x0000 0054
Physical Address 0x400C 6054 Instance 0x400C 6054
Description AUX Input Output Latch

Controls latching of signals between AUX_AIODIO0/AUX_AIODIO1 and AON_IOC.
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000 0000 0000
0 EN Opens (1) or closes (0) the AUX_AIODIO0/AUX_AIODIO1 signal latching.

At startup, set EN = TRANSP before configuring AUX_AIODIO0/AUX_AIODIO1 and subsequently selecting AUX mode in the AON_IOC.

When powering off the AUX domain (using PWROFFREQ.REQ), set EN = STATIC in advance preserve the current state (mode and output value) of the I/O pins.
Value ENUM Name Description
0x0 STATIC Latches are static ( closed )
0x1 TRANSP Latches are transparent ( open )
RW 0

TOP:AUX_WUC:MODCLKEN1

Address Offset 0x0000 005C
Physical Address 0x400C 605C Instance 0x400C 605C
Description Module Clock Enable 1

Clock enable for each module in the AUX domain, for use by the AUX_SCE. Settings take effect immediately.

The settings in this register are OR'ed with the corresponding settings in MODCLKEN0. This allows system CPU and AUX_SCE to request clocks independently.
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7 AUX_ADI4 Enables (1) or disables (0) clock for AUX_ADI4.
Value ENUM Name Description
0x0 DIS AUX_SCE has not requested clock for AUX_ADI4
0x1 EN AUX_SCE has requested clock for AUX_ADI4
RW 0
6 AUX_DDI0_OSC Enables (1) or disables (0) clock for AUX_DDI0_OSC.
Value ENUM Name Description
0x0 DIS AUX_SCE has not requested clock for AUX_DDI0_OSC
0x1 EN AUX_SCE has requested clock for AUX_DDI0_OSC
RW 0
5 TDC Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0
4 ANAIF Enables (1) or disables (0) clock for AUX_ANAIF.
Value ENUM Name Description
0x0 DIS AUX_SCE has not requested clock for ANAIF
0x1 EN AUX_SCE has requested clock for ANAIF
RW 0
3 TIMER Enables (1) or disables (0) clock for AUX_TIMER.
Value ENUM Name Description
0x0 DIS AUX_SCE has not requested clock for TIMER
0x1 EN AUX_SCE has requested clock for TIMER
RW 0
2 AIODIO1 Enables (1) or disables (0) clock for AUX_AIODIO1.
Value ENUM Name Description
0x0 DIS AUX_SCE has not requested clock for AIODIO1
0x1 EN AUX_SCE has requested clock for AIODIO1
RW 0
1 AIODIO0 Enables (1) or disables (0) clock for AUX_AIODIO0.
Value ENUM Name Description
0x0 DIS AUX_SCE has not requested clock for AIODIO0
0x1 EN AUX_SCE has requested clock for AIODIO0
RW 0
0 SMPH Enables (1) or disables (0) clock for AUX_SMPH.
Value ENUM Name Description
0x0 DIS AUX_SCE has not requested clock for SMPH
0x1 EN AUX_SCE has requested clock for SMPH
RW 0