AON_WUC

Instance: AON_WUC
Component: AON_WUC
Base address: 0x40091000


This component control the Wakeup controller residing in the AON domain.

Note: This module is only supporting 32 bit ReadWrite access from MCU

TOP:AON_WUC Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

MCUCLK

RW

32

0x0000 0000

0x0000 0000

0x4009 1000

AUXCLK

RW

32

0x0000 0001

0x0000 0004

0x4009 1004

MCUCFG

RW

32

0x0000 000F

0x0000 0008

0x4009 1008

AUXCFG

RW

32

0b0000 0000 0000 000X 0000 0000 0000 0001

0x0000 000C

0x4009 100C

AUXCTL

RW

32

0x0000 0000

0x0000 0010

0x4009 1010

PWRSTAT

RW

32

0b0000 0000 00XX XXXX 0XXX 000X 0000 0000

0x0000 0014

0x4009 1014

SHUTDOWN

RW

32

0b0000 0000 0000 0000 0000 0000 0000 0X00

0x0000 0018

0x4009 1018

CTL0

RW

32

0x0000 0000

0x0000 0020

0x4009 1020

CTL1

RW

32

0b0000 0000 0000 0000 0000 00XX 0000 0000

0x0000 0024

0x4009 1024

RECHARGECFG

RW

32

0x0000 0000

0x0000 0030

0x4009 1030

RECHARGESTAT

RW

32

0x0000 0000

0x0000 0034

0x4009 1034

OSCCFG

RW

32

0x0000 0000

0x0000 0038

0x4009 1038

JTAGCFG

RW

32

0x0000 0100

0x0000 0040

0x4009 1040

JTAGUSERCODE

RW

32

0x0B99 A02F

0x0000 0044

0x4009 1044

TOP:AON_WUC Register Descriptions

TOP:AON_WUC:MCUCLK

Address Offset 0x0000 0000
Physical Address 0x4009 1000 Instance 0x4009 1000
Description MCU Clock Management

This register contains bitfields related to the MCU clock.
Type RW
Bits Field Name Description Type Reset
31:3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000 0000 0000 0000 0000 0000 0000
2 RCOSC_HF_CAL_DONE MCU bootcode will set this bit when RCOSC_HF is calibrated. The FLASH can not be used until this bit is set.

1: RCOSC_HF is calibrated to 48 MHz, allowing FLASH to power up.
0: RCOSC_HF is not yet calibrated, ie FLASH must not assume that the SCLK_HF is safe
RW 0
1:0 PWR_DWN_SRC Controls the clock source for the entire MCU domain while MCU is requesting powerdown.

When MCU requests powerdown with SCLK_HF as source, then WUC will switch over to this clock source during powerdown, and automatically switch back to SCLK_HF when MCU is no longer requesting powerdown and system is back in active mode.
Value ENUM Name Description
0x0 NONE No clock in Powerdown
0x1 SCLK_LF Use SCLK_LF in Powerdown
RW 0b00

TOP:AON_WUC:AUXCLK

Address Offset 0x0000 0004
Physical Address 0x4009 1004 Instance 0x4009 1004
Description AUX Clock Management

This register contains bitfields that are relevant for setting up the clock to the AUX domain.
Type RW
Bits Field Name Description Type Reset
31:13 RESERVED13 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000
12:11 PWR_DWN_SRC When AUX requests powerdown with SCLK_HF as source, then WUC will switch over to this clock source during powerdown, and automatically switch back to SCLK_HF when AUX system is back in active mode
Value ENUM Name Description
0x0 NONE No clock in Powerdown
0x1 SCLK_LF Use SCLK_LF in Powerdown
RW 0b00
10:8 SCLK_HF_DIV Select the AUX clock divider for SCLK_HF

NB: It is not supported to change the AUX clock divider while SCLK_HF is active source for AUX
Value ENUM Name Description
0x0 DIV2 Divide by 2
0x1 DIV4 Divide by 4
0x2 DIV8 Divide by 8
0x3 DIV16 Divide by 16
0x4 DIV32 Divide by 32
0x5 DIV64 Divide by 64
0x6 DIV128 Divide by 128
0x7 DIV256 Divide by 256
RW 0b000
7:3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b0 0000
2:0 SRC Selects the clock source for AUX:

NB: Switching the clock source is guaranteed to be glitchless
Value ENUM Name Description
0x1 SCLK_HF HF Clock (SCLK_HF)
0x4 SCLK_LF LF Clock (SCLK_LF)
RW 0b001

TOP:AON_WUC:MCUCFG

Address Offset 0x0000 0008
Physical Address 0x4009 1008 Instance 0x4009 1008
Description MCU Configuration

This register contains power management related bitfields for the MCU domain.
Type RW
Bits Field Name Description Type Reset
31:18 RESERVED18 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00 0000 0000 0000
17 VIRT_OFF Internal. Only to be used through TI provided API. RW 0
16 FIXED_WU_EN Internal. Only to be used through TI provided API. RW 0
15:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000
3:0 SRAM_RET_EN MCU SRAM is partitioned into 4 banks . This register controls which of the banks that has retention during MCU power off
Value ENUM Name Description
0x0 RET_NONE Retention is disabled
0x1 RET_LEVEL1 Retention on for SRAM:BANK0
0x3 RET_LEVEL2 Retention on for SRAM:BANK0 and SRAM:BANK1
0x7 RET_LEVEL3 Retention on for SRAM:BANK0, SRAM:BANK1 and SRAM:BANK2
0xF RET_FULL Retention on for all banks (SRAM:BANK0, SRAM:BANK1 ,SRAM:BANK2 and SRAM:BANK3)
RW 0xF

TOP:AON_WUC:AUXCFG

Address Offset 0x0000 000C
Physical Address 0x4009 100C Instance 0x4009 100C
Description AUX Configuration

This register contains power management related signals for the AUX domain.
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0b000 0000 0000 0000 X000 0000 0000 0000
0 RAM_RET_EN This bit controls retention mode for the AUX_RAM:BANK0:

0: Retention is disabled
1: Retention is enabled

NB: If retention is disabled, the AUX_RAM will be powered off when it would otherwise be put in retention mode
RW 1

TOP:AON_WUC:AUXCTL

Address Offset 0x0000 0010
Physical Address 0x4009 1010 Instance 0x4009 1010
Description AUX Control

This register contains events and control signals for the AUX domain.
Type RW
Bits Field Name Description Type Reset
31 RESET_REQ Reset request for AUX. Writing 1 to this register will assert reset to AUX. The reset will be held until the bit is cleared again.

0: AUX reset pin will be deasserted
1: AUX reset pin will be asserted
RW 0
30:3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000 0000
2 SCE_RUN_EN Enables (1) or disables (0) AUX_SCE execution. AUX_SCE execution will begin when AUX Domain is powered and either this or AUX_SCE:CTL.CLK_EN is set.

Setting this bit will assure that AUX_SCE execution starts as soon as AUX power domain is woken up. ( AUX_SCE:CTL.CLK_EN will be reset to 0 if AUX power domain has been off)

0: AUX_SCE execution will be disabled if AUX_SCE:CTL.CLK_EN is 0
1: AUX_SCE execution is enabled.
RW 0
1 SWEV Writing 1 sets the software event to the AUX domain, which can be read through AUX_WUC:WUEVFLAGS.AON_SW.

This event is normally cleared by AUX_SCE through the AUX_WUC:WUEVCLR.AON_SW. It can also be cleared by writing 0 to this register.

Reading 0 means that there is no outstanding software event for AUX.

Note that it can take up to 1,5 SCLK_LF clock cycles to clear the event from AUX.
RW 0
0 AUX_FORCE_ON Forces the AUX domain into active mode, overriding the requests from AUX_WUC:PWROFFREQ, AUX_WUC:PWRDWNREQ and AUX_WUC:MCUBUSCTL.
Note that an ongoing AUX_WUC:PWROFFREQ will complete before this bit will set the AUX domain into active mode.

MCU must set this bit in order to access the AUX peripherals.
The AUX domain status can be read from PWRSTAT.AUX_PD_ON

0: AUX is allowed to Power Off, Power Down or Disconnect.
1: AUX Power OFF, Power Down or Disconnect requests will be overruled
RW 0

TOP:AON_WUC:PWRSTAT

Address Offset 0x0000 0014
Physical Address 0x4009 1014 Instance 0x4009 1014
Description Power Status

This register is used to monitor various power management related signals in AON. Most signals are for test, calibration and debug purpose only, and others can be used to detect that AUX or JTAG domains are powered up.
Type RW
Bits Field Name Description Type Reset
31:10 RESERVED10 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0b00 0000 0000 XXXX XXXX XX00
9 AUX_PWR_DWN Indicates the AUX powerdown state when AUX domain is powered up.

0: Active mode
1: AUX Powerdown request has been granted
RO 0
8:7 RESERVED7 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0bX0
6 JTAG_PD_ON Indicates JTAG power state:

0: JTAG is powered off
1: JTAG is powered on
RO 0
5 AUX_PD_ON Indicates AUX power state:

0: AUX is not ready for use ( may be powered off or in power state transition )
1: AUX is powered on, connected to bus and ready for use,
RO 0
4 MCU_PD_ON Indicates MCU power state:

0: MCU Power sequencing is not yet finalized and MCU_AONIF registers may not be reliable
1: MCU Power sequencing is finalized and all MCU_AONIF registers are reliable
RO 0
3 RESERVED3 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0
2 AUX_BUS_CONNECTED Indicates that AUX Bus is connected:

0: AUX bus is not connected
1: AUX bus is connected ( idle_ack = 0 )
RO 0
1 AUX_RESET_DONE Indicates Reset Done from AUX:

0: AUX is being reset
1: AUX reset is released
RO 0
0 RESERVED0 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0

TOP:AON_WUC:SHUTDOWN

Address Offset 0x0000 0018
Physical Address 0x4009 1018 Instance 0x4009 1018
Description Shutdown Control

This register contains bitfields required for entering shutdown mode
Type RW
Bits Field Name Description Type Reset
31:1 RESERVED1 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0b000 0000 0000 0000 0000 0000 0000 00X0
0 EN Writing a 1 to this bit forces a shutdown request to be registered and all I/O values to be latched - in the PAD ring, possibly enabling I/O wakeup. Writing 0 will cancel a registered shutdown request and open th I/O latches residing in the PAD ring.

A registered shutdown request takes effect the next time power down conditions exists. At this time, the will not enter Powerdown mode, but instead it will turn off all internal powersupplies, effectively putting the device into Shutdown mode.
RW 0

TOP:AON_WUC:CTL0

Address Offset 0x0000 0020
Physical Address 0x4009 1020 Instance 0x4009 1020
Description Control 0

This register contains various chip level control and debug bitfields.
Type RW
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8 PWR_DWN_DIS Controls whether MCU and AUX requesting to be powered off will enable a transition to powerdown:

0: Enabled
1: Disabled
RW 0
7:4 RESERVED4 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0x0
3 AUX_SRAM_ERASE Internal. Only to be used through TI provided API. WO 0
2 MCU_SRAM_ERASE Internal. Only to be used through TI provided API. WO 0
1:0 RESERVED0 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b00

TOP:AON_WUC:CTL1

Address Offset 0x0000 0024
Physical Address 0x4009 1024 Instance 0x4009 1024
Description Control 1

This register contains various chip level control and debug bitfields.
Type RW
Bits Field Name Description Type Reset
31:2 RESERVED2 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0b00 0000 0000 0000 0000 0000 XX00 0000
1 MCU_RESET_SRC Indicates source of last MCU Voltage Domain warm reset request:

0: MCU SW reset
1: JTAG reset

This bit can only be cleared by writing a 1 to it
RW 0
0 MCU_WARM_RESET Indicates type of last MCU Voltage Domain reset:

0: Last MCU reset was not a warm reset
1: Last MCU reset was a warm reset (requested from MCU or JTAG as indicated in MCU_RESET_SRC)

This bit can only be cleared by writing a 1 to it
RW 0

TOP:AON_WUC:RECHARGECFG

Address Offset 0x0000 0030
Physical Address 0x4009 1030 Instance 0x4009 1030
Description Recharge Controller Configuration

This register sets all relevant patameters for controlling the recharge algorithm.
Type RW
Bits Field Name Description Type Reset
31 ADAPTIVE_EN Enable adaptive recharge

Note: Recharge can be turned completely of by setting MAX_PER_E=7 and MAX_PER_M=31 and this bitfield to 0
RW 0
30:24 RESERVED24 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000
23:20 C2 Gain factor for adaptive recharge algorithm

period_new=period * ( 1+/-(2^-C1+2^-C2) )
Valid values for C2 is 2 to 10

Note: Rounding may cause adaptive recharge not to start for very small values of both Gain and Initial period. Criteria for algorithm to start is MAX(PERIOD*2^-C1,PERIOD*2^-C2) >= 1
RW 0x0
19:16 C1 Gain factor for adaptive recharge algorithm

period_new=period * ( 1+/-(2^-C1+2^-C2) )
Valid values for C1 is 1 to 10

Note: Rounding may cause adaptive recharge not to start for very small values of both Gain and Initial period. Criteria for algorithm to start is MAX(PERIOD*2^-C1,PERIOD*2^-C2) >= 1
RW 0x0
15:11 MAX_PER_M This register defines the maximum period that the recharge algorithm can take, i.e. it defines the maximum number of cycles between 2 recharges.
The maximum number of cycles is specified with a 5 bit mantissa and 3 bit exponent:
MAXCYCLES=(MAX_PER_M*16+15)*2^MAX_PER_E
This field sets the mantissa of MAXCYCLES
RW 0b0 0000
10:8 MAX_PER_E This register defines the maximum period that the recharge algorithm can take, i.e. it defines the maximum number of cycles between 2 recharges.
The maximum number of cycles is specified with a 5 bit mantissa and 3 bit exponent:
MAXCYCLES=(MAX_PER_M*16+15)*2^MAX_PER_E
This field sets the exponent MAXCYCLES
RW 0b000
7:3 PER_M Number of 32 KHz clocks between activation of recharge controller
For recharge algorithm, PERIOD is the initial period when entering powerdown mode. The adaptive recharge algorithm will not change this register
PERIOD will effectively be a 16 bit value coded in a 5 bit mantissa and 3 bit exponent:
This field sets the Mantissa of the Period.
PERIOD=(PER_M*16+15)*2^PER_E
RW 0b0 0000
2:0 PER_E Number of 32 KHz clocks between activation of recharge controller
For recharge algorithm, PERIOD is the initial period when entering powerdown mode. The adaptive recharge algorithm will not change this register
PERIOD will effectively be a 16 bit value coded in a 5 bit mantissa and 3 bit exponent:
This field sets the Exponent of the Period.
PERIOD=(PER_M*16+15)*2^PER_E
RW 0b000

TOP:AON_WUC:RECHARGESTAT

Address Offset 0x0000 0034
Physical Address 0x4009 1034 Instance 0x4009 1034
Description Recharge Controller Status

This register controls various status registers which are updated during recharge. The register is mostly intended for test and debug.
Type RW
Bits Field Name Description Type Reset
31:20 RESERVED20 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x000
19:16 VDDR_SMPLS The last 4 VDDR samples, bit 0 being the newest.

The register is being updated in every recharge period with a shift left, and bit 0 is updated with the last VDDR sample, ie a 1 is shiftet in in case VDDR > VDDR_threshold just before recharge starts. Otherwise a 0 will be shifted in.
RO 0x0
15:0 MAX_USED_PER The maximum value of recharge period seen with VDDR>threshold.

The VDDR voltage is compared against the threshold voltage at just before each recharge. If VDDR is above threshold, MAX_USED_PER is updated with max ( current recharge peride; MAX_USED_PER ) This way MAX_USED_PER can track the recharge period where VDDR is decharged to the threshold value. We can therefore use the value as an indication of the leakage current during recharge.

This bitfield is cleared to 0 when writing this register.
RW 0x0000

TOP:AON_WUC:OSCCFG

Address Offset 0x0000 0038
Physical Address 0x4009 1038 Instance 0x4009 1038
Description Oscillator Configuration

This register sets the period for Amplitude compensation requests sent to the oscillator control system. The amplitude compensations is only applicable when XOSC_HF is running in low power mode.
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:3 PER_M Number of 32 KHz clocks between oscillator amplitude calibrations.
When this counter expires, an oscillator amplitude compensation is triggered immediately in Active mode. When this counter expires in Powerdown mode an internal flag is set such that the amplitude compensation is postponed until the next recharge occurs.

The Period will effectively be a 16 bit value coded in a 5 bit mantissa and 3 bit exponent
PERIOD=(PER_M*16+15)*2^PER_E
This field sets the mantissa
Note: Oscillator amplitude calibration is turned of when both this bitfield and PER_E are set to 0
RW 0b0 0000
2:0 PER_E Number of 32 KHz clocks between oscillator amplitude calibrations.
When this counter expires, an oscillator amplitude compensation is triggered immediately in Active mode. When this counter expires in Powerdown mode an internal flag is set such that the amplitude compensation is postponed until the next recharge occurs.
The Period will effectively be a 16 bit value coded in a 5 bit mantissa and 3 bit exponent
PERIOD=(PER_M*16+15)*2^PER_E
This field sets the exponent
Note: Oscillator amplitude calibration is turned of when both PER_M and this bitfield are set to 0
RW 0b000

TOP:AON_WUC:JTAGCFG

Address Offset 0x0000 0040
Physical Address 0x4009 1040 Instance 0x4009 1040
Description JTAG Configuration

This register contains control for configuration of the JTAG domain,- hereunder access permissions for each TAP.
Type RW
Bits Field Name Description Type Reset
31:9 RESERVED9 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0b000 0000 0000 0000 0000 0000
8 JTAG_PD_FORCE_ON Controls JTAG PowerDomain power state:

0: Controlled exclusively by debug subsystem. (JTAG Powerdomain will be powered off unless a debugger is attached)
1: JTAG Power Domain is forced on, independent of debug subsystem.

NB: The reset value causes JTAG Power Domain to be powered on by default. Software must clear this bit to turn off the JTAG Power Domain
RW 1
7:0 RESERVED0 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RW 0x00

TOP:AON_WUC:JTAGUSERCODE

Address Offset 0x0000 0044
Physical Address 0x4009 1044 Instance 0x4009 1044
Description JTAG USERCODE

Boot code copies the JTAG USERCODE to this register from where it is forwarded to the debug subsystem.
Type RW
Bits Field Name Description Type Reset
31:0 USER_CODE 32-bit JTAG USERCODE register feeding main JTAG TAP
NB: This field can be locked
RW 0x0B99 A02F