#include <rf_prop_cmd.h>
Data Fields | |
struct { | |
uint8_t addressInd:5 | |
Index of address found (0 if not applicable) More... | |
uint8_t syncWordId:1 | |
0 for primary sync word, 1 for alternate sync word More... | |
uint8_t result:2 | |
0: Packet received correctly, not ignored 1: Packet received with CRC error 2: Packet received correctly, but can be ignored 3: Packet reception was aborted More... | |
} | status |
Definition at line 875 of file rf_prop_cmd.h.
uint8_t rfc_propRxStatus_s::addressInd |
Index of address found (0 if not applicable)
Definition at line 877 of file rf_prop_cmd.h.
uint8_t rfc_propRxStatus_s::result |
0: Packet received correctly, not ignored
1: Packet received with CRC error
2: Packet received correctly, but can be ignored
3: Packet reception was aborted
Definition at line 879 of file rf_prop_cmd.h.
struct { ... } rfc_propRxStatus_s::status |
uint8_t rfc_propRxStatus_s::syncWordId |
0 for primary sync word, 1 for alternate sync word
Definition at line 878 of file rf_prop_cmd.h.