#include <rf_prop_cmd.h>
Data Fields | |
uint16_t | nRxOk |
Number of packets that have been received with payload, CRC OK and not ignored. More... | |
uint16_t | nRxNok |
Number of packets that have been received with CRC error. More... | |
uint8_t | nRxIgnored |
Number of packets that have been received with CRC OK and ignored due to address mismatch. More... | |
uint8_t | nRxStopped |
Number of packets not received due to illegal length or address mismatch with pktConf.filterOp = 1. More... | |
uint8_t | nRxBufFull |
Number of packets that have been received and discarded due to lack of buffer space. More... | |
int8_t | lastRssi |
RSSI of last received packet. More... | |
ratmr_t | timeStamp |
Time stamp of last received packet. More... | |
Definition at line 859 of file rf_prop_cmd.h.
int8_t rfc_propRxOutput_s::lastRssi |
RSSI of last received packet.
Definition at line 865 of file rf_prop_cmd.h.
uint8_t rfc_propRxOutput_s::nRxBufFull |
Number of packets that have been received and discarded due to lack of buffer space.
Definition at line 864 of file rf_prop_cmd.h.
uint8_t rfc_propRxOutput_s::nRxIgnored |
Number of packets that have been received with CRC OK and ignored due to address mismatch.
Definition at line 862 of file rf_prop_cmd.h.
uint16_t rfc_propRxOutput_s::nRxNok |
Number of packets that have been received with CRC error.
Definition at line 861 of file rf_prop_cmd.h.
uint16_t rfc_propRxOutput_s::nRxOk |
Number of packets that have been received with payload, CRC OK and not ignored.
Definition at line 860 of file rf_prop_cmd.h.
uint8_t rfc_propRxOutput_s::nRxStopped |
Number of packets not received due to illegal length or address mismatch with pktConf.filterOp = 1.
Definition at line 863 of file rf_prop_cmd.h.
ratmr_t rfc_propRxOutput_s::timeStamp |
Time stamp of last received packet.
Definition at line 866 of file rf_prop_cmd.h.