#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x040E. More... | |
uint8_t | bSysBusNeeded |
0: System bus may sleep 1: System bus access needed More... | |
Definition at line 993 of file rf_common_cmd.h.
uint8_t rfc_CMD_BUS_REQUEST_s::bSysBusNeeded |
0: System bus may sleep
1: System bus access needed
Definition at line 995 of file rf_common_cmd.h.
uint16_t rfc_CMD_BUS_REQUEST_s::commandNo |
The command ID number 0x040E.
Definition at line 994 of file rf_common_cmd.h.