CC13xx Driver Library
HARD_API_T Struct Reference

#include <rom.h>

Data Fields

FPTR_CRC32_T Crc32
 
FPTR_GETFLSIZE_T FlashGetSize
 
FPTR_GETCHIPID_T GetChipId
 
FPTR_RESERVED1_T ReservedLocation1
 
FPTR_RESERVED2_T ReservedLocation2
 
FPTR_RESERVED3_T ReservedLocation3
 
FPTR_RESETDEV_T ResetDevice
 
FPTR_FLETCHER32_T Fletcher32
 
FPTR_MINVAL_T MinValue
 
FPTR_MAXVAL_T MaxValue
 
FPTR_MEANVAL_T MeanValue
 
FPTR_STDDVAL_T StandDeviationValue
 
FPTR_RESERVED4_T ReservedLocation4
 
FPTR_RESERVED5_T ReservedLocation5
 
FPTR_HFSOURCESAFESWITCH_T HFSourceSafeSwitch
 
FPTR_COMPAIN_T SelectCompAInput
 
FPTR_COMPAREF_T SelectCompARef
 
FPTR_ADCCOMPBIN_T SelectADCCompBInput
 
FPTR_COMPBREF_T SelectCompBRef
 

Detailed Description

Definition at line 122 of file rom.h.

Field Documentation

FPTR_CRC32_T HARD_API_T::Crc32

Definition at line 124 of file rom.h.

FPTR_GETFLSIZE_T HARD_API_T::FlashGetSize

Definition at line 125 of file rom.h.

FPTR_FLETCHER32_T HARD_API_T::Fletcher32

Definition at line 131 of file rom.h.

FPTR_GETCHIPID_T HARD_API_T::GetChipId

Definition at line 126 of file rom.h.

FPTR_HFSOURCESAFESWITCH_T HARD_API_T::HFSourceSafeSwitch

Definition at line 138 of file rom.h.

FPTR_MAXVAL_T HARD_API_T::MaxValue

Definition at line 133 of file rom.h.

FPTR_MEANVAL_T HARD_API_T::MeanValue

Definition at line 134 of file rom.h.

FPTR_MINVAL_T HARD_API_T::MinValue

Definition at line 132 of file rom.h.

FPTR_RESERVED1_T HARD_API_T::ReservedLocation1

Definition at line 127 of file rom.h.

FPTR_RESERVED2_T HARD_API_T::ReservedLocation2

Definition at line 128 of file rom.h.

FPTR_RESERVED3_T HARD_API_T::ReservedLocation3

Definition at line 129 of file rom.h.

FPTR_RESERVED4_T HARD_API_T::ReservedLocation4

Definition at line 136 of file rom.h.

FPTR_RESERVED5_T HARD_API_T::ReservedLocation5

Definition at line 137 of file rom.h.

FPTR_RESETDEV_T HARD_API_T::ResetDevice

Definition at line 130 of file rom.h.

FPTR_ADCCOMPBIN_T HARD_API_T::SelectADCCompBInput

Definition at line 141 of file rom.h.

FPTR_COMPAIN_T HARD_API_T::SelectCompAInput

Definition at line 139 of file rom.h.

FPTR_COMPAREF_T HARD_API_T::SelectCompARef

Definition at line 140 of file rom.h.

FPTR_COMPBREF_T HARD_API_T::SelectCompBRef

Definition at line 142 of file rom.h.

FPTR_STDDVAL_T HARD_API_T::StandDeviationValue

Definition at line 135 of file rom.h.