Data Fields | |
uint32_t | previousStartupTimeInUs |
uint32_t | timeXoscOff_CV |
uint32_t | timeXoscOn_CV |
uint32_t | timeXoscStable_CV |
int32_t | tempXoscOff |
uint32_t OscHfGlobals_t::previousStartupTimeInUs |
Definition at line 71 of file osc.c.
Referenced by OSCHF_AttemptToSwitchToXosc(), and OSCHF_GetStartupTime().
int32_t OscHfGlobals_t::tempXoscOff |
Definition at line 75 of file osc.c.
Referenced by OSCHF_GetStartupTime(), and OSCHF_SwitchToRcOscTurnOffXosc().
uint32_t OscHfGlobals_t::timeXoscOff_CV |
Definition at line 72 of file osc.c.
Referenced by OSCHF_SwitchToRcOscTurnOffXosc().
uint32_t OscHfGlobals_t::timeXoscOn_CV |
Definition at line 73 of file osc.c.
Referenced by OSCHF_AttemptToSwitchToXosc(), OSCHF_GetStartupTime(), and OSCHF_TurnOnXosc().
uint32_t OscHfGlobals_t::timeXoscStable_CV |
Definition at line 74 of file osc.c.
Referenced by OSCHF_AttemptToSwitchToXosc(), and OSCHF_GetStartupTime().