53 #include <inc/hw_types.h>
61 #define ROM_HAPI_TABLE_ADDR 0x10000048
114 uint32_t ui32Address,
148 #define P_HARD_API ((HARD_API_T*) ROM_HAPI_TABLE_ADDR)
155 #define HapiCrc32(a,b,c) P_HARD_API->Crc32(a,b,c)
156 #define HapiGetFlashSize() P_HARD_API->FlashGetSize()
157 #define HapiGetChipId() P_HARD_API->GetChipId()
158 #define HapiSectorErase(a) MemBusWrkAroundHapiEraseSector(a)
159 #define HapiProgramFlash(a,b,c) MemBusWrkAroundHapiProgramFlash(a,b,c)
160 #define HapiResetDevice() P_HARD_API->ResetDevice()
161 #define HapiFletcher32(a,b,c) P_HARD_API->Fletcher32(a,b,c)
162 #define HapiMinValue(a,b) P_HARD_API->MinValue(a,b)
163 #define HapiMaxValue(a,b) P_HARD_API->MaxValue(a,b)
164 #define HapiMeanValue(a,b) P_HARD_API->MeanValue(a,b)
165 #define HapiStandDeviationValue(a,b) P_HARD_API->StandDeviationValue(a,b)
166 #define HapiHFSourceSafeSwitch() P_HARD_API->HFSourceSafeSwitch()
167 #define HapiSelectCompAInput(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompAInput , a )
168 #define HapiSelectCompARef(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompARef , a )
169 #define HapiSelectADCCompBInput(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectADCCompBInput, a )
170 #define HapiSelectCompBRef(a) SafeHapiAuxAdiSelect( P_HARD_API->SelectCompBRef , a )
176 #define COMPA_IN_NC 0x00
177 #define COMPA_IN_AUXIO7 0x09
178 #define COMPA_IN_AUXIO6 0x0A
179 #define COMPA_IN_AUXIO5 0x0B
180 #define COMPA_IN_AUXIO4 0x0C
181 #define COMPA_IN_AUXIO3 0x0D
182 #define COMPA_IN_AUXIO2 0x0E
183 #define COMPA_IN_AUXIO1 0x0F
184 #define COMPA_IN_AUXIO0 0x10
190 #define COMPA_REF_NC 0x00
191 #define COMPA_REF_DCOUPL 0x01
192 #define COMPA_REF_VSS 0x02
193 #define COMPA_REF_VDDS 0x03
194 #define COMPA_REF_ADCVREFP 0x04
195 #define COMPA_REF_AUXIO7 0x09
196 #define COMPA_REF_AUXIO6 0x0A
197 #define COMPA_REF_AUXIO5 0x0B
198 #define COMPA_REF_AUXIO4 0x0C
199 #define COMPA_REF_AUXIO3 0x0D
200 #define COMPA_REF_AUXIO2 0x0E
201 #define COMPA_REF_AUXIO1 0x0F
202 #define COMPA_REF_AUXIO0 0x10
208 #define ADC_COMPB_IN_NC 0x00
209 #define ADC_COMPB_IN_DCOUPL 0x03
210 #define ADC_COMPB_IN_VSS 0x04
211 #define ADC_COMPB_IN_VDDS 0x05
212 #define ADC_COMPB_IN_AUXIO7 0x09
213 #define ADC_COMPB_IN_AUXIO6 0x0A
214 #define ADC_COMPB_IN_AUXIO5 0x0B
215 #define ADC_COMPB_IN_AUXIO4 0x0C
216 #define ADC_COMPB_IN_AUXIO3 0x0D
217 #define ADC_COMPB_IN_AUXIO2 0x0E
218 #define ADC_COMPB_IN_AUXIO1 0x0F
219 #define ADC_COMPB_IN_AUXIO0 0x10
225 #define COMPB_REF_NC 0x00
226 #define COMPB_REF_DCOUPL 0x01
227 #define COMPB_REF_VSS 0x02
228 #define COMPB_REF_VDDS 0x03
237 #define ROM_API_TABLE ((uint32_t *) 0x10000180)
238 #define ROM_VERSION (ROM_API_TABLE[0])
241 #define ROM_API_AON_EVENT_TABLE ((uint32_t*) (ROM_API_TABLE[1]))
242 #define ROM_API_AON_IOC_TABLE ((uint32_t*) (ROM_API_TABLE[2]))
243 #define ROM_API_AON_RTC_TABLE ((uint32_t*) (ROM_API_TABLE[3]))
244 #define ROM_API_AON_WUC_TABLE ((uint32_t*) (ROM_API_TABLE[4]))
245 #define ROM_API_AUX_CTRL_TABLE ((uint32_t*) (ROM_API_TABLE[5]))
246 #define ROM_API_AUX_TDC_TABLE ((uint32_t*) (ROM_API_TABLE[6]))
247 #define ROM_API_AUX_TIMER_TABLE ((uint32_t*) (ROM_API_TABLE[7]))
248 #define ROM_API_AUX_WUC_TABLE ((uint32_t*) (ROM_API_TABLE[8]))
249 #define ROM_API_DDI_TABLE ((uint32_t*) (ROM_API_TABLE[9]))
250 #define ROM_API_FLASH_TABLE ((uint32_t*) (ROM_API_TABLE[10]))
251 #define ROM_API_I2C_TABLE ((uint32_t*) (ROM_API_TABLE[11]))
252 #define ROM_API_INTERRUPT_TABLE ((uint32_t*) (ROM_API_TABLE[12]))
253 #define ROM_API_IOC_TABLE ((uint32_t*) (ROM_API_TABLE[13]))
254 #define ROM_API_PRCM_TABLE ((uint32_t*) (ROM_API_TABLE[14]))
255 #define ROM_API_SMPH_TABLE ((uint32_t*) (ROM_API_TABLE[15]))
256 #define ROM_API_SPIS_TABLE ((uint32_t*) (ROM_API_TABLE[16]))
257 #define ROM_API_SSI_TABLE ((uint32_t*) (ROM_API_TABLE[17]))
258 #define ROM_API_TIMER_TABLE ((uint32_t*) (ROM_API_TABLE[18]))
259 #define ROM_API_TRNG_TABLE ((uint32_t*) (ROM_API_TABLE[19]))
260 #define ROM_API_UART_TABLE ((uint32_t*) (ROM_API_TABLE[20]))
261 #define ROM_API_UDMA_TABLE ((uint32_t*) (ROM_API_TABLE[21]))
262 #define ROM_API_VIMS_TABLE ((uint32_t*) (ROM_API_TABLE[22]))
265 #define ROM_AONEventMcuWakeUpSet \
266 ((void (*)(uint32_t ui32MCUWUEvent, uint32_t ui32EventSrc)) \
267 ROM_API_AON_EVENT_TABLE[0])
269 #define ROM_AONEventMcuWakeUpGet \
270 ((uint32_t (*)(uint32_t ui32MCUWUEvent)) \
271 ROM_API_AON_EVENT_TABLE[1])
273 #define ROM_AONEventAuxWakeUpSet \
274 ((void (*)(uint32_t ui32AUXWUEvent, uint32_t ui32EventSrc)) \
275 ROM_API_AON_EVENT_TABLE[2])
277 #define ROM_AONEventAuxWakeUpGet \
278 ((uint32_t (*)(uint32_t ui32AUXWUEvent)) \
279 ROM_API_AON_EVENT_TABLE[3])
281 #define ROM_AONEventMcuSet \
282 ((void (*)(uint32_t ui32MCUEvent, uint32_t ui32EventSrc)) \
283 ROM_API_AON_EVENT_TABLE[4])
285 #define ROM_AONEventMcuGet \
286 ((uint32_t (*)(uint32_t ui32MCUEvent)) \
287 ROM_API_AON_EVENT_TABLE[5])
291 #define ROM_AONWUCAuxReset \
293 ROM_API_AON_WUC_TABLE[3])
295 #define ROM_AONWUCRechargeCtrlConfigSet \
296 ((void (*)(bool bAdaptEnable, uint32_t ui32AdaptRate, uint32_t ui32Period, uint32_t ui32MaxPeriod)) \
297 ROM_API_AON_WUC_TABLE[4])
299 #define ROM_AONWUCOscConfig \
300 ((void (*)(uint32_t ui32Period)) \
301 ROM_API_AON_WUC_TABLE[5])
305 #define ROM_AUXTDCConfigSet \
306 ((void (*)(uint32_t ui32Base, uint32_t ui32StartCondition, uint32_t ui32StopCondition)) \
307 ROM_API_AUX_TDC_TABLE[0])
309 #define ROM_AUXTDCMeasurementDone \
310 ((uint32_t (*)(uint32_t ui32Base)) \
311 ROM_API_AUX_TDC_TABLE[1])
315 #define ROM_AUXTimerConfigure \
316 ((void (*)(uint32_t ui32Timer, uint32_t ui32Config)) \
317 ROM_API_AUX_TIMER_TABLE[0])
319 #define ROM_AUXTimerStart \
320 ((void (*)(uint32_t ui32Timer)) \
321 ROM_API_AUX_TIMER_TABLE[1])
323 #define ROM_AUXTimerStop \
324 ((void (*)(uint32_t ui32Timer)) \
325 ROM_API_AUX_TIMER_TABLE[2])
327 #define ROM_AUXTimerPrescaleSet \
328 ((void (*)(uint32_t ui32Timer, uint32_t ui32PrescaleDiv)) \
329 ROM_API_AUX_TIMER_TABLE[3])
331 #define ROM_AUXTimerPrescaleGet \
332 ((uint32_t (*)(uint32_t ui32Timer)) \
333 ROM_API_AUX_TIMER_TABLE[4])
337 #define ROM_AUXWUCClockEnable \
338 ((void (*)(uint32_t ui32Clocks)) \
339 ROM_API_AUX_WUC_TABLE[0])
341 #define ROM_AUXWUCClockDisable \
342 ((void (*)(uint32_t ui32Clocks)) \
343 ROM_API_AUX_WUC_TABLE[1])
345 #define ROM_AUXWUCClockStatus \
346 ((uint32_t (*)(uint32_t ui32Clocks)) \
347 ROM_API_AUX_WUC_TABLE[2])
349 #define ROM_AUXWUCPowerCtrl \
350 ((void (*)(uint32_t ui32PowerMode)) \
351 ROM_API_AUX_WUC_TABLE[3])
355 #define ROM_FlashPowerModeGet \
356 ((uint32_t (*)(void)) \
357 ROM_API_FLASH_TABLE[1])
359 #define ROM_FlashProtectionSet \
360 ((void (*)(uint32_t ui32SectorAddress, uint32_t ui32ProtectMode)) \
361 ROM_API_FLASH_TABLE[2])
363 #define ROM_FlashProtectionGet \
364 ((uint32_t (*)(uint32_t ui32SectorAddress)) \
365 ROM_API_FLASH_TABLE[3])
367 #define ROM_FlashProtectionSave \
368 ((uint32_t (*)(uint32_t ui32SectorAddress)) \
369 ROM_API_FLASH_TABLE[4])
371 #define ROM_FlashEfuseReadRow \
372 ((bool (*)(uint32_t *pui32EfuseData, uint32_t ui32RowAddress)) \
373 ROM_API_FLASH_TABLE[8])
375 #define ROM_FlashDisableSectorsForWrite \
377 ROM_API_FLASH_TABLE[9])
381 #define ROM_I2CMasterInitExpClk \
382 ((void (*)(uint32_t ui32Base, uint32_t ui32I2CClk, bool bFast)) \
383 ROM_API_I2C_TABLE[0])
385 #define ROM_I2CMasterErr \
386 ((uint32_t (*)(uint32_t ui32Base)) \
387 ROM_API_I2C_TABLE[1])
391 #define ROM_IntPriorityGroupingSet \
392 ((void (*)(uint32_t ui32Bits)) \
393 ROM_API_INTERRUPT_TABLE[0])
395 #define ROM_IntPriorityGroupingGet \
396 ((uint32_t (*)(void)) \
397 ROM_API_INTERRUPT_TABLE[1])
399 #define ROM_IntPrioritySet \
400 ((void (*)(uint32_t ui32Interrupt, uint8_t ui8Priority)) \
401 ROM_API_INTERRUPT_TABLE[2])
403 #define ROM_IntPriorityGet \
404 ((int32_t (*)(uint32_t ui32Interrupt)) \
405 ROM_API_INTERRUPT_TABLE[3])
407 #define ROM_IntEnable \
408 ((void (*)(uint32_t ui32Interrupt)) \
409 ROM_API_INTERRUPT_TABLE[4])
411 #define ROM_IntDisable \
412 ((void (*)(uint32_t ui32Interrupt)) \
413 ROM_API_INTERRUPT_TABLE[5])
415 #define ROM_IntPendSet \
416 ((void (*)(uint32_t ui32Interrupt)) \
417 ROM_API_INTERRUPT_TABLE[6])
419 #define ROM_IntPendGet \
420 ((bool (*)(uint32_t ui32Interrupt)) \
421 ROM_API_INTERRUPT_TABLE[7])
423 #define ROM_IntPendClear \
424 ((void (*)(uint32_t ui32Interrupt)) \
425 ROM_API_INTERRUPT_TABLE[8])
429 #define ROM_IOCPortConfigureSet \
430 ((void (*)(uint32_t ui32IOId, uint32_t ui32PortId, uint32_t ui32IOConfig)) \
431 ROM_API_IOC_TABLE[0])
433 #define ROM_IOCPortConfigureGet \
434 ((uint32_t (*)(uint32_t ui32IOId)) \
435 ROM_API_IOC_TABLE[1])
437 #define ROM_IOCIOShutdownSet \
438 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOShutdown)) \
439 ROM_API_IOC_TABLE[2])
441 #define ROM_IOCIOModeSet \
442 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOMode)) \
443 ROM_API_IOC_TABLE[4])
445 #define ROM_IOCIOIntSet \
446 ((void (*)(uint32_t ui32IOId, uint32_t ui32Int, uint32_t ui32EdgeDet)) \
447 ROM_API_IOC_TABLE[5])
449 #define ROM_IOCIOPortPullSet \
450 ((void (*)(uint32_t ui32IOId, uint32_t ui32Pull)) \
451 ROM_API_IOC_TABLE[6])
453 #define ROM_IOCIOHystSet \
454 ((void (*)(uint32_t ui32IOId, uint32_t ui32Hysteresis)) \
455 ROM_API_IOC_TABLE[7])
457 #define ROM_IOCIOInputSet \
458 ((void (*)(uint32_t ui32IOId, uint32_t ui32Input)) \
459 ROM_API_IOC_TABLE[8])
461 #define ROM_IOCIOSlewCtrlSet \
462 ((void (*)(uint32_t ui32IOId, uint32_t ui32SlewEnable)) \
463 ROM_API_IOC_TABLE[9])
465 #define ROM_IOCIODrvStrengthSet \
466 ((void (*)(uint32_t ui32IOId, uint32_t ui32IOCurrent, uint32_t ui32DrvStrength)) \
467 ROM_API_IOC_TABLE[10])
469 #define ROM_IOCIOPortIdSet \
470 ((void (*)(uint32_t ui32IOId, uint32_t ui32PortId)) \
471 ROM_API_IOC_TABLE[11])
473 #define ROM_IOCIntEnable \
474 ((void (*)(uint32_t ui32IOId)) \
475 ROM_API_IOC_TABLE[12])
477 #define ROM_IOCIntDisable \
478 ((void (*)(uint32_t ui32IOId)) \
479 ROM_API_IOC_TABLE[13])
481 #define ROM_IOCPinTypeGpioInput \
482 ((void (*)(uint32_t ui32IOId)) \
483 ROM_API_IOC_TABLE[14])
485 #define ROM_IOCPinTypeGpioOutput \
486 ((void (*)(uint32_t ui32IOId)) \
487 ROM_API_IOC_TABLE[15])
489 #define ROM_IOCPinTypeUart \
490 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Cts, uint32_t ui32Rts)) \
491 ROM_API_IOC_TABLE[16])
493 #define ROM_IOCPinTypeSsiMaster \
494 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Fss, uint32_t ui32Clk)) \
495 ROM_API_IOC_TABLE[17])
497 #define ROM_IOCPinTypeSsiSlave \
498 ((void (*)(uint32_t ui32Base, uint32_t ui32Rx, uint32_t ui32Tx, uint32_t ui32Fss, uint32_t ui32Clk)) \
499 ROM_API_IOC_TABLE[18])
501 #define ROM_IOCPinTypeI2c \
502 ((void (*)(uint32_t ui32Base, uint32_t ui32Data, uint32_t ui32Clk)) \
503 ROM_API_IOC_TABLE[19])
505 #define ROM_IOCPinTypeAux \
506 ((void (*)(uint32_t ui32IOId)) \
507 ROM_API_IOC_TABLE[21])
511 #define ROM_PRCMInfClockConfigureSet \
512 ((void (*)(uint32_t ui32ClkDiv, uint32_t ui32PowerMode)) \
513 ROM_API_PRCM_TABLE[0])
515 #define ROM_PRCMInfClockConfigureGet \
516 ((uint32_t (*)(uint32_t ui32PowerMode)) \
517 ROM_API_PRCM_TABLE[1])
519 #define ROM_PRCMAudioClockConfigSet \
520 ((void (*)(uint32_t ui32ClkConfig, uint32_t ui32SampleRate)) \
521 ROM_API_PRCM_TABLE[4])
523 #define ROM_PRCMPowerDomainOn \
524 ((void (*)(uint32_t ui32Domains)) \
525 ROM_API_PRCM_TABLE[5])
527 #define ROM_PRCMPowerDomainOff \
528 ((void (*)(uint32_t ui32Domains)) \
529 ROM_API_PRCM_TABLE[6])
531 #define ROM_PRCMPeripheralRunEnable \
532 ((void (*)(uint32_t ui32Peripheral)) \
533 ROM_API_PRCM_TABLE[7])
535 #define ROM_PRCMPeripheralRunDisable \
536 ((void (*)(uint32_t ui32Peripheral)) \
537 ROM_API_PRCM_TABLE[8])
539 #define ROM_PRCMPeripheralSleepEnable \
540 ((void (*)(uint32_t ui32Peripheral)) \
541 ROM_API_PRCM_TABLE[9])
543 #define ROM_PRCMPeripheralSleepDisable \
544 ((void (*)(uint32_t ui32Peripheral)) \
545 ROM_API_PRCM_TABLE[10])
547 #define ROM_PRCMPeripheralDeepSleepEnable \
548 ((void (*)(uint32_t ui32Peripheral)) \
549 ROM_API_PRCM_TABLE[11])
551 #define ROM_PRCMPeripheralDeepSleepDisable \
552 ((void (*)(uint32_t ui32Peripheral)) \
553 ROM_API_PRCM_TABLE[12])
555 #define ROM_PRCMPowerDomainStatus \
556 ((uint32_t (*)(uint32_t ui32Domains)) \
557 ROM_API_PRCM_TABLE[13])
559 #define ROM_PRCMDeepSleep \
561 ROM_API_PRCM_TABLE[14])
565 #define ROM_SMPHAcquire \
566 ((void (*)(uint32_t ui32Semaphore)) \
567 ROM_API_SMPH_TABLE[0])
571 #define ROM_SSIConfigSetExpClk \
572 ((void (*)(uint32_t ui32Base, uint32_t ui32SSIClk, uint32_t ui32Protocol, uint32_t ui32Mode, uint32_t ui32BitRate, uint32_t ui32DataWidth)) \
573 ROM_API_SSI_TABLE[0])
575 #define ROM_SSIDataPut \
576 ((void (*)(uint32_t ui32Base, uint32_t ui32Data)) \
577 ROM_API_SSI_TABLE[1])
579 #define ROM_SSIDataPutNonBlocking \
580 ((int32_t (*)(uint32_t ui32Base, uint32_t ui32Data)) \
581 ROM_API_SSI_TABLE[2])
583 #define ROM_SSIDataGet \
584 ((void (*)(uint32_t ui32Base, uint32_t *pui32Data)) \
585 ROM_API_SSI_TABLE[3])
587 #define ROM_SSIDataGetNonBlocking \
588 ((int32_t (*)(uint32_t ui32Base, uint32_t *pui32Data)) \
589 ROM_API_SSI_TABLE[4])
593 #define ROM_TimerConfigure \
594 ((void (*)(uint32_t ui32Base, uint32_t ui32Config)) \
595 ROM_API_TIMER_TABLE[0])
597 #define ROM_TimerLevelControl \
598 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bInvert)) \
599 ROM_API_TIMER_TABLE[1])
601 #define ROM_TimerStallControl \
602 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bStall)) \
603 ROM_API_TIMER_TABLE[3])
605 #define ROM_TimerWaitOnTriggerControl \
606 ((void (*)(uint32_t ui32Base, uint32_t ui32Timer, bool bWait)) \
607 ROM_API_TIMER_TABLE[4])
611 #define ROM_TRNGNumberGet \
612 ((uint32_t (*)(uint32_t ui32Word)) \
613 ROM_API_TRNG_TABLE[1])
617 #define ROM_UARTFIFOLevelGet \
618 ((void (*)(uint32_t ui32Base, uint32_t *pui32TxLevel, uint32_t *pui32RxLevel)) \
619 ROM_API_UART_TABLE[0])
621 #define ROM_UARTConfigSetExpClk \
622 ((void (*)(uint32_t ui32Base, uint32_t ui32UARTClk, uint32_t ui32Baud, uint32_t ui32Config)) \
623 ROM_API_UART_TABLE[1])
625 #define ROM_UARTConfigGetExpClk \
626 ((void (*)(uint32_t ui32Base, uint32_t ui32UARTClk, uint32_t *pui32Baud, uint32_t *pui32Config)) \
627 ROM_API_UART_TABLE[2])
629 #define ROM_UARTDisable \
630 ((void (*)(uint32_t ui32Base)) \
631 ROM_API_UART_TABLE[3])
633 #define ROM_UARTCharGetNonBlocking \
634 ((int32_t (*)(uint32_t ui32Base)) \
635 ROM_API_UART_TABLE[4])
637 #define ROM_UARTCharGet \
638 ((int32_t (*)(uint32_t ui32Base)) \
639 ROM_API_UART_TABLE[5])
641 #define ROM_UARTCharPutNonBlocking \
642 ((bool (*)(uint32_t ui32Base, uint8_t ui8Data)) \
643 ROM_API_UART_TABLE[6])
645 #define ROM_UARTCharPut \
646 ((void (*)(uint32_t ui32Base, uint8_t ui8Data)) \
647 ROM_API_UART_TABLE[7])
651 #define ROM_uDMAChannelAttributeEnable \
652 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32Attr)) \
653 ROM_API_UDMA_TABLE[0])
655 #define ROM_uDMAChannelAttributeDisable \
656 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32Attr)) \
657 ROM_API_UDMA_TABLE[1])
659 #define ROM_uDMAChannelAttributeGet \
660 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelNum)) \
661 ROM_API_UDMA_TABLE[2])
663 #define ROM_uDMAChannelControlSet \
664 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex, uint32_t ui32Control)) \
665 ROM_API_UDMA_TABLE[3])
667 #define ROM_uDMAChannelScatterGatherSet \
668 ((void (*)(uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32TaskCount, void *pvTaskList, uint32_t ui32IsPeriphSG)) \
669 ROM_API_UDMA_TABLE[5])
671 #define ROM_uDMAChannelSizeGet \
672 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex)) \
673 ROM_API_UDMA_TABLE[6])
675 #define ROM_uDMAChannelModeGet \
676 ((uint32_t (*)(uint32_t ui32Base, uint32_t ui32ChannelStructIndex)) \
677 ROM_API_UDMA_TABLE[7])
681 #define ROM_VIMSConfigure \
682 ((void (*)(uint32_t ui32Base, bool bRoundRobin, bool bPrefetch)) \
683 ROM_API_VIMS_TABLE[0])
685 #define ROM_VIMSModeSet \
686 ((void (*)(uint32_t ui32Base, uint32_t ui32Mode)) \
687 ROM_API_VIMS_TABLE[1])
FPTR_RESERVED2_T ReservedLocation2
FPTR_RESERVED5_T ReservedLocation5
FPTR_GETCHIPID_T GetChipId
FPTR_STDDVAL_T StandDeviationValue
uint32_t(* FPTR_MEANVAL_T)(uint32_t *, uint32_t)
uint32_t MemBusWrkAroundHapiProgramFlash(uint8_t *pui8DataBuffer, uint32_t ui32Address, uint32_t ui32Count)
void(* FPTR_RESERVED5_T)(uint32_t)
void(* FPTR_ADCCOMPBIN_T)(uint8_t)
FPTR_RESETDEV_T ResetDevice
void(* FPTR_COMPAIN_T)(uint8_t)
void SafeHapiAuxAdiSelect(FPTR_VOID_UINT8_T fPtr, uint8_t ut8Signal)
FPTR_FLETCHER32_T Fletcher32
uint32_t(* FPTR_STDDVAL_T)(uint32_t *, uint32_t)
uint32_t(* FPTR_GETFLSIZE_T)(void)
FPTR_GETFLSIZE_T FlashGetSize
FPTR_HFSOURCESAFESWITCH_T HFSourceSafeSwitch
FPTR_COMPBREF_T SelectCompBRef
uint32_t(* FPTR_RESERVED3_T)(uint8_t *, uint32_t, uint32_t)
uint32_t MemBusWrkAroundHapiEraseSector(uint32_t ui32Address)
uint32_t(* FPTR_RESERVED2_T)(void)
uint32_t(* FPTR_FLETCHER32_T)(uint16_t *, uint16_t, uint16_t)
uint32_t(* FPTR_MINVAL_T)(uint32_t *, uint32_t)
uint32_t(* FPTR_GETCHIPID_T)(void)
void(* FPTR_RESETDEV_T)(void)
void(* FPTR_COMPBREF_T)(uint8_t)
FPTR_COMPAREF_T SelectCompARef
uint32_t(* FPTR_RESERVED1_T)(uint32_t)
FPTR_COMPAIN_T SelectCompAInput
uint32_t(* FPTR_CRC32_T)(uint8_t *, uint32_t, uint32_t)
void(* FPTR_COMPAREF_T)(uint8_t)
FPTR_ADCCOMPBIN_T SelectADCCompBInput
uint32_t(* FPTR_MAXVAL_T)(uint32_t *, uint32_t)
void(* FPTR_HFSOURCESAFESWITCH_T)(void)
FPTR_RESERVED1_T ReservedLocation1
void(* FPTR_RESERVED4_T)(uint32_t)
FPTR_RESERVED3_T ReservedLocation3
FPTR_RESERVED4_T ReservedLocation4