CC26xx Driver Library
ddi.c File Reference
#include <driverlib/ddi.h>

Go to the source code of this file.

Functions

void DDI16BitWrite (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32WrData)
 Write a single bit using a 16-bit maskable write. More...
 
void DDI16BitfieldWrite (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32Shift, uint16_t ui32Data)
 Write a bitfield via the DDI using 16-bit maskable write. More...
 
uint16_t DDI16BitRead (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask)
 Read a bit via the DDI using 16-bit READ. More...
 
uint16_t DDI16BitfieldRead (uint32_t ui32Base, uint32_t ui32Reg, uint32_t ui32Mask, uint32_t ui32Shift)
 Read a bitfield via the DDI using 16-bit read. More...