CC26xx Driver Library
aux_tdc.c File Reference

Go to the source code of this file.

Functions

void AUXTDCConfigSet (uint32_t ui32Base, uint32_t ui32StartCondition, uint32_t ui32StopCondition)
 Configure the operation of the AUX TDC. More...
 
uint32_t AUXTDCMeasurementDone (uint32_t ui32Base)
 Check if the AUX TDC is done measuring. More...