#include <rawif.h>
Data Fields | |
UINT32 | RcvTotal |
Total packets received. | |
UINT32 | RcvFull |
Unable to take more data. | |
UINT32 | SndTotal |
Total packets sent. | |
UINT32 | SndNoPacket |
Unable to allocate packet. |
This structure is used to hold various stats and counters by the RAW module. A separate copy of this stats is maintained by the IPv4 and IPv6 stacks.