Collaboration diagram for _child:
Data Fields | |
_child * | pPrev |
Pointer to previous child or NULL. | |
_child * | pNext |
Pointer to next child or NULL. | |
HANDLE | hTask |
Handle to the child task. | |
SOCKET | s |
Socket on which the child task is operating. | |
int | closeSock |
Flag which determine if the 'child' socket is to be closed or not. |