![]() |
![]() |
IPC API
3.30.01.12
|
Stats structure for the HeapMultiBufMP_getExtendedStats() API. More...
#include <HeapMultiBufMP.h>
Data Fields | |
UInt | numBuckets |
UInt | numBlocks [((UInt) 8)] |
UInt | blockSize [((UInt) 8)] |
UInt | align [((UInt) 8)] |
UInt | maxAllocatedBlocks [((UInt) 8)] |
UInt | numAllocatedBlocks [((UInt) 8)] |
Stats structure for the HeapMultiBufMP_getExtendedStats() API.
UInt HeapMultiBufMP_ExtendedStats::numBuckets |
Number of buffers after optimization
UInt HeapMultiBufMP_ExtendedStats::numBlocks[((UInt) 8)] |
Number of blocks in each buffer
UInt HeapMultiBufMP_ExtendedStats::blockSize[((UInt) 8)] |
Block size of each buffer
UInt HeapMultiBufMP_ExtendedStats::align[((UInt) 8)] |
Alignment of each buffer
UInt HeapMultiBufMP_ExtendedStats::maxAllocatedBlocks[((UInt) 8)] |
The maximum number of blocks allocated from this heap at any single point in time during the lifetime of this HeapMultiBufMP instance
UInt HeapMultiBufMP_ExtendedStats::numAllocatedBlocks[((UInt) 8)] |
The total number of blocks currently allocated in this HeapMultiBufMP instance