![]() |
![]() |
IPC API
3.30.01.12
|
Stats structure for HeapBufMP_getExtendedStats() More...
#include <HeapBufMP.h>
Data Fields | |
UInt | maxAllocatedBlocks |
UInt | numAllocatedBlocks |
Stats structure for HeapBufMP_getExtendedStats()
UInt HeapBufMP_ExtendedStats::maxAllocatedBlocks |
The maximum number of blocks allocated from this heap at any point in time during the lifetime of this HeapBufMP instance.
UInt HeapBufMP_ExtendedStats::numAllocatedBlocks |
The total number of blocks currently allocated in this HeapBufMP instance.