#include <driverlib/udma.h>
Go to the source code of this file.
Functions | |
void | uDMAChannelAttributeEnable (uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32Attr) |
Enables attributes of a uDMA channel. More... | |
void | uDMAChannelAttributeDisable (uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32Attr) |
Disables attributes of an uDMA channel. More... | |
uint32_t | uDMAChannelAttributeGet (uint32_t ui32Base, uint32_t ui32ChannelNum) |
Gets the enabled attributes of a uDMA channel. More... | |
void | uDMAChannelControlSet (uint32_t ui32Base, uint32_t ui32ChannelStructIndex, uint32_t ui32Control) |
Sets the control parameters for a uDMA channel control structure. More... | |
void | uDMAChannelTransferSet (uint32_t ui32Base, uint32_t ui32ChannelStructIndex, uint32_t ui32Mode, void *pvSrcAddr, void *pvDstAddr, uint32_t ui32TransferSize) |
Sets the transfer parameters for a uDMA channel control structure. More... | |
void | uDMAChannelScatterGatherSet (uint32_t ui32Base, uint32_t ui32ChannelNum, uint32_t ui32TaskCount, void *pvTaskList, uint32_t ui32IsPeriphSG) |
Configures a uDMA channel for scatter-gather mode. More... | |
uint32_t | uDMAChannelSizeGet (uint32_t ui32Base, uint32_t ui32ChannelStructIndex) |
Gets the current transfer size for a uDMA channel control structure. More... | |
uint32_t | uDMAChannelModeGet (uint32_t ui32Base, uint32_t ui32ChannelStructIndex) |
Gets the transfer mode for a uDMA channel control structure. More... | |