49 #define TRNGConfigure NOROM_TRNGConfigure
51 #define TRNGNumberGet NOROM_TRNGNumberGet
61 uint32_t ui32MaxSamplesPerCycle,
62 uint32_t ui32ClocksPerSample)
97 uint32_t ui32RandomNumber;
125 return ui32RandomNumber;
uint32_t TRNGNumberGet(uint32_t ui32Word)
Get a random number from the generator.
void TRNGConfigure(uint32_t ui32MinSamplesPerCycle, uint32_t ui32MaxSamplesPerCycle, uint32_t ui32ClocksPerSample)
Configure the true random number generator.