A SHA256_memory_t variable of this type must be allocated before running any SHA256 functions. More...
#include <rom_crypto.h>
Data Fields | |
uint32_t | state [8] |
uint32_t | textLen [2] |
uint32_t | W [16] |
A SHA256_memory_t variable of this type must be allocated before running any SHA256 functions.
Definition at line 317 of file rom_crypto.h.
uint32_t SHA256_memory_t::state[8] |
Definition at line 319 of file rom_crypto.h.
uint32_t SHA256_memory_t::textLen[2] |
Definition at line 320 of file rom_crypto.h.
uint32_t SHA256_memory_t::W[16] |
Definition at line 321 of file rom_crypto.h.