|
void | SSIConfigSetExpClk (uint32_t ui32Base, uint32_t ui32SSIClk, uint32_t ui32Protocol, uint32_t ui32Mode, uint32_t ui32BitRate, uint32_t ui32DataWidth) |
| Configures the synchronous serial port. More...
|
|
static void | SSIEnable (uint32_t ui32Base) |
| Enables the synchronous serial port. More...
|
|
static void | SSIDisable (uint32_t ui32Base) |
| Disables the synchronous serial port. More...
|
|
void | SSIDataPut (uint32_t ui32Base, uint32_t ui32Data) |
| Puts a data element into the SSI transmit FIFO. More...
|
|
int32_t | SSIDataPutNonBlocking (uint32_t ui32Base, uint32_t ui32Data) |
| Puts a data element into the SSI transmit FIFO. More...
|
|
void | SSIDataGet (uint32_t ui32Base, uint32_t *pui32Data) |
| Gets a data element from the SSI receive FIFO. More...
|
|
int32_t | SSIDataGetNonBlocking (uint32_t ui32Base, uint32_t *pui32Data) |
| Gets a data element from the SSI receive FIFO. More...
|
|
static bool | SSIBusy (uint32_t ui32Base) |
| Determines whether the SSI transmitter is busy or not. More...
|
|
static uint32_t | SSIStatus (uint32_t ui32Base) |
| Get the status of the SSI data buffers. More...
|
|
void | SSIIntRegister (uint32_t ui32Base, void(*pfnHandler)(void)) |
| Registers an interrupt handler for the synchronous serial port. More...
|
|
void | SSIIntUnregister (uint32_t ui32Base) |
| Unregisters an interrupt handler for the synchronous serial port. More...
|
|
static void | SSIIntEnable (uint32_t ui32Base, uint32_t ui32IntFlags) |
| Enables individual SSI interrupt sources. More...
|
|
static void | SSIIntDisable (uint32_t ui32Base, uint32_t ui32IntFlags) |
| Disables individual SSI interrupt sources. More...
|
|
static void | SSIIntClear (uint32_t ui32Base, uint32_t ui32IntFlags) |
| Clears SSI interrupt sources. More...
|
|
static uint32_t | SSIIntStatus (uint32_t ui32Base, bool bMasked) |
| Gets the current interrupt status. More...
|
|
static void | SSIDMAEnable (uint32_t ui32Base, uint32_t ui32DMAFlags) |
| Enable SSI DMA operation. More...
|
|
static void | SSIDMADisable (uint32_t ui32Base, uint32_t ui32DMAFlags) |
| Disable SSI DMA operation. More...
|
|