#include <driverlib/pwr_ctrl.h>
Go to the source code of this file.
Functions | |
void | PowerCtrlStateSet (uint32_t ui32Powerstate) |
Force the system into low power modes. More... | |
void | PowerCtrlSourceSet (uint32_t ui32PowerConfig) |
Set (Request) the main power source. More... | |