#include <driverlib/i2c.h>
Go to the source code of this file.
Functions | |
void | I2CMasterInitExpClk (uint32_t ui32Base, uint32_t ui32I2CClk, bool bFast) |
Initializes the I2C Master block. More... | |
uint32_t | I2CMasterErr (uint32_t ui32Base) |
Gets the error status of the I2C Master module. More... | |
void | I2CIntRegister (uint32_t ui32Base, void(*pfnHandler)(void)) |
Registers an interrupt handler for the I2C module. More... | |
void | I2CIntUnregister (uint32_t ui32Base) |
Unregisters an interrupt handler for the I2C module. More... | |