#include <stdbool.h>
#include <stdint.h>
#include <inc/hw_types.h>
Go to the source code of this file.
Functions | |
uint32_t | CPUcpsid (void) |
Disable all external interrupts. More... | |
uint32_t | CPUprimask (void) |
Get the current interrupt state. More... | |
uint32_t | CPUcpsie (void) |
Enable all external interrupts. More... | |
static void | CPUwfi (void) |
Wait for interrupt. More... | |
static void | CPUwfe (void) |
Wait for event. More... | |
static void | CPUsev (void) |
Send event. More... | |
static void | CPUbasepriSet (uint32_t ui32NewBasepri) |
Update the interrupt priority disable level. More... | |
uint32_t | CPUbasepriGet (void) |
Get the interrupt priority disable level. More... | |
void | CPUdelay (uint32_t ui32Count) |
Provide a small delay. More... | |