48 #undef AUXTimerConfigure
49 #define AUXTimerConfigure NOROM_AUXTimerConfigure
51 #define AUXTimerStart NOROM_AUXTimerStart
53 #define AUXTimerStop NOROM_AUXTimerStop
54 #undef AUXTimerPrescaleSet
55 #define AUXTimerPrescaleSet NOROM_AUXTimerPrescaleSet
56 #undef AUXTimerPrescaleGet
57 #define AUXTimerPrescaleGet NOROM_AUXTimerPrescaleGet
148 ui32Val |= ((ui32Config & 0x00000F00) >> 8) <<
194 ui32Val |= ((ui32Config & 0x00000F00) >> 8) <<
311 uint32_t ui32PrescaleDiv;
336 return(ui32PrescaleDiv);
#define AUX_TIMER_CFG_TICK_SRC_AIO1
#define AUX_TIMER_CFG_ONE_SHOT_EDGE_COUNT
#define AUX_TIMER_CFG_TICK_SRC_AIO5
#define AUX_TIMER_CFG_TICK_SRC_AIO6
#define AUX_TIMER_CFG_TICK_SRC_AIO7
#define AUX_TIMER_CFG_ONE_SHOT
#define AUX_TIMER_CFG_TICK_SRC_AIO15
void AUXTimerPrescaleSet(uint32_t ui32Timer, uint32_t ui32PrescaleDiv)
Set AUX timer prescale value.
#define AUX_TIMER_CFG_TICK_SRC_ACLK_REF
#define AUX_TIMER_PRESCALE_DIV_32768
#define AUX_TIMER_CFG_TICK_SRC_MCU_EVENT
#define AUX_TIMER_CFG_TICK_SRC_AIO8
#define AUX_TIMER_CFG_RISING_EDGE
void AUXTimerConfigure(uint32_t ui32Timer, uint32_t ui32Config)
Configure AUX timer.
uint32_t AUXTimerPrescaleGet(uint32_t ui32Timer)
Get AUX timer prescale value.
#define AUX_TIMER_CFG_FALLING_EDGE
#define AUX_TIMER_CFG_TICK_SRC_CMP_B
#define AUX_TIMER_CFG_TICK_SRC_SMPH_RELEASE
#define AUX_TIMER_CFG_PERIODIC
#define AUX_TIMER_CFG_TICK_SRC_AIO3
#define AUX_TIMER_CFG_TICK_SRC_TDCDONE
void AUXTimerStop(uint32_t ui32Timer)
Stop AUX timer.
#define AUX_TIMER_CFG_TICK_SRC_RTC_EVENT
#define AUX_TIMER_CFG_TICK_SRC_AIO2
#define AUX_TIMER_CFG_TICK_SRC_AIO9
#define AUX_TIMER_CFG_TICK_SRC_AIO4
#define AUX_TIMER_CFG_TICK_SRC_ADC_IRQ
#define AUX_TIMER_CFG_PERIODIC_EDGE_COUNT
#define AUX_TIMER_CFG_TICK_SRC_AIO0
#define AUX_TIMER_CFG_TICK_SRC_ADC_DONE
#define AUX_TIMER_CFG_TICK_SRC_AIO12
void AUXTimerStart(uint32_t ui32Timer)
Start AUX timer.
#define AUX_TIMER_CFG_TICK_SRC_AIO13
#define AUX_TIMER_CFG_TICK_SRC_CMP_A
#define AUX_TIMER_CFG_TICK_SRC_AIO10
#define AUX_TIMER_CFG_TICK_SRC_AIO14
#define AUX_TIMER_CFG_TICK_SRC_TIMER1_EVENT
#define AUX_TIMER_CFG_TICK_SRC_AIO11
#define AUX_TIMER_CFG_TICK_SRC_TIMER0_EVENT