#include <driverlib/aon_wuc.h>
Go to the source code of this file.
Functions | |
void | AONWUCAuxReset (void) |
Reset the AUX domain. More... | |
void | AONWUCRechargeCtrlConfigSet (bool bAdaptEnable, uint32_t ui32AdaptRate, uint32_t ui32Period, uint32_t ui32MaxPeriod) |
Configure the recharge controller. More... | |
void | AONWUCOscConfig (uint32_t ui32Period) |
Configure the interval for oscillator amplitude calibration. More... | |