#include <stdbool.h>
#include <stdint.h>
#include <inc/hw_types.h>
#include <inc/hw_memmap.h>
#include <inc/hw_aon_ioc.h>
#include <driverlib/debug.h>
Go to the source code of this file.
Macros | |
#define | AONIOC_DRV_STR_1 0x00000000 |
#define | AONIOC_DRV_STR_2 0x00000001 |
#define | AONIOC_DRV_STR_3 0x00000003 |
#define | AONIOC_DRV_STR_4 0x00000002 |
#define | AONIOC_DRV_STR_5 0x00000006 |
#define | AONIOC_DRV_STR_6 0x00000007 |
#define | AONIOC_DRV_STR_7 0x00000005 |
#define | AONIOC_DRV_STR_8 0x00000004 |
#define | AONIOC_DRV_LVL_MIN (AON_IOC_O_IOSTRMIN) |
#define | AONIOC_DRV_LVL_MED (AON_IOC_O_IOSTRMED) |
#define | AONIOC_DRV_LVL_MAX (AON_IOC_O_IOSTRMAX) |
Functions | |
static void | AONIOCDriveStrengthSet (uint32_t ui32DriveLevel, uint32_t ui32DriveStrength) |
Configure drive strength values for the manual drive strength options. More... | |
static uint32_t | AONIOCDriveStrengthGet (uint32_t ui32DriveLevel) |
Get a specific drive level setting for all IOs. More... | |
static void | AONIOCFreezeEnable (void) |
Freeze the IOs. More... | |
static void | AONIOCFreezeDisable (void) |
Un-freeze the IOs. More... | |
static void | AONIOC32kHzOutputDisable (void) |
Disable the 32kHz clock output. More... | |
static void | AONIOC32kHzOutputEnable (void) |
Enable the 32kHz clock output. More... | |