Legend of abbreviations and signals


Abbreviation/Signal

Type

Description

aclk_ref

Signal

Same as ACLK_REF

ACLK_REF

Short

Reference clock from OSC_TOP to AUX. Source is selectable. This clock signal can be used as an event in AUX

AD0

Short

Audio Data line 0

AD1

Short

Audio Data line 1

AD2

Short

Audio Data line 2

ADC

Short

Analog to Digital Converter

adc_data

Signal

Internal Signal

ADC_DMA

Short

DMA trigger from the ADC, triggering DMA channel #7

ADC_DONE

Short

ADC conversion done event available in AUX

ADC_FIFO_ALMOST_FULL

Short

Event in AUX signaling that there is only room for one more sample in the ADC FIFO

ADC_IRQ

Short

Event from ADC/ADC_FIFO to MCU domain. For details see user guide

ADCREF

Short

ADC reference voltage

ADI

Module

Analog to Digital Interface

AHB

Short

AMBA High-speed Bus

AIF

Short

Audio Inter Face

AIODIO0

Short

Module controlling pins assigned to AUX

AIODIO1

Short

Module controlling pins assigned to AUX

AMPCOMP

Short

Amplitude Compensation

AON

Short

Voltage domain that is Always On

AON_EVENT

Module

Always on Event routing

AON_IOC

Module

Always ON IOC

AON_PROG_WU

Short

Wake up event from AON to AUX. Up to three programmable sources OR'ed together to generate this event

AON_RTC

Module

Always ON Real Time Clock

AON_RTC_CH2

Short

Event from the AON_RTC channel 2

AON_SW

Short

SW triggered event from AON to AUX

AON_WUC

Module

Always ON WakeUp Control

ARM

Short

Advanced RISC Machines

ATDATA1

Signal

Trace data bus for in ATB interface port 1. Connects to ETM when ETM is present. Connects to ITM when ETM does not exist.

ATDATA2

Signal

Trace data bus for in ATB interface port 2. Connects to ITM when ETM is present. Tied-off when ETM does not exist.

ATEST

Short

Analog Test

AUX

Module

Auxiliary

AUX_AIODIO0

Short

Module controlling pins assigned to AUX

AUX_AIODIO1

Short

Module controlling pins assigned to AUX

AUX_COMB

Short

Combined event from AUX to MCU domain. See user guide for details

AUX_COMPA

Short

Comparator A. Analog peripheral of AUX. In AUX this can also refer to the event coming from this comparator

AUX_COMPB

Short

Comparator B. Analog peripheral of AUX. In AUX this can also refer to the event coming from this comparator

AUX_SCE

Short

Auxiliary Sensor Domain Controller

AUXIO0

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO1

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO10

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO11

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO12

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO13

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO14

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO15

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO2

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO3

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO4

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO5

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO6

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO7

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO8

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

AUXIO9

Short

Analog/Digital General Purpose Input Output pin that can be mapped to AUX. For details see IOC

BASEPRI

Short

Special register in CPU used to prevent activation of exceptions based on their priority level

BCLK

Short

Bit clock for the WCLK and serial audio data signals. This signal is an input when using an external clock source and output when using the internal clock source.

BFSR

Short

Bus Fault Status Register

BKPT

Short

CPU instruction, BreaKPoinT

BUS

Short

Interconnect or power domain including interconnect

BX

Short

CPU instruction, Branch and eXchange instruction set

CCP

Short

Capture Compare PWM

CLKCTRL

Module

Power domain that contains clock management for MCU system

CLKOUT

Short

SSI Clock Out, primary Output from SSI to IOs

COMPA

Module

Comparator A.

COMPB

Module

Comparator B

CONTROL

Short

Special register in CPU used to control selector for main stack/process stack and selector for privileged/unpriviledged modes

CPI

Short

Cycles Per Instruction

CPU

Short

Central processing unit or power domain including system CPU

CRC

Short

Cyclical Redundancy Check algorithm

CRYPTO

Module

Encryption engine

CTS

Short

Clear To Send, primary input to UART module from Ios

DAP

Short

Debug Access Port

DCDC

Module

DCDC regulator for regulating VDDR

DEEPSLEEP

Short

DeepSleep Mode for CPU

DIO

Short

Digital IO

DMA

Short

Direct Memory Access

DOUBLER

Module

Frequency doubling sub-module

DSP

Short

Single Phase Audio Interface Format

DWT

Short

Subblock in CPU. See CPU_DWT

EPSR

Short

Execution PSR

ETM

Short

Enhanced Trace Macrocell

EVENT

Module

Event Fabric

EXC_RETURN

Signal

A pre-defined value saved to LR on exception entry. This value indicates the required return stack and processor mode when returning from the exception

FAULTMASK

Short

Special register in CPU used to prevent activation of all exceptions except NMI

FIFO

Short

First In First Out

FLASH

Module

FLASH

FMC

Module

Flash Memory Controller

FPB

Short

Subblock in CPU. See CPU_FPB

FRO

Module

Free Running Oscillator

FSM

Short

Finite State Machine

FSS

Short

Serial Frame signal for SSI interface

GLDO

Module

Global LDO for regulating VDDR

GPIO

Module

General Purpose Input/Output

GPRAM

Short

General Purpose RAM

GPT

Module

General Purpose Timer

GPT0

Module

GPT module 0

GPT1

Module

GPT module 1

GPT2

Module

GPT module 2

GPT3

Module

GPT module 3

HF

Short

High Frequency

HPM_UPDATE

Signal

State

HW

Short

Hardware

I2C

Module

Inter-Integrated Circuit, a multimaster serial single-ended computer bus

I2S

Module

Inter-IC Sound, audio interface

ID

Short

IDentification number

IDLE

Signal

State

IFADC

Module

Intermediate Frequency Analog to Digital Converter

IFAMP

Module

Intermediate Frequency AMPlifier

IO

Short

Input/Output

IOC

Module

Input/Output Configurator

IPSR

Short

Interrupt PSR

IPTAT

Short

Current Proportional to Absolute Temperature

ISR

Short

Interrupt Service Routine

ISRC

Short

Current source

ISRC_RESET

Signal

This signal clamps the output of the current source. The signal can also be used as an event in AUX

IT

Short

CPU instruction, IF-THEN

ITM

Short

Instrumentation Trace Macrocell

JTAG

Short

Joint Test Action Group. The name of the organization that developed standard IEEE 1149.1. This standard defines a boundary-scan architecture used for in-circuit testing of integrated circuit devices. It is commonly known by the initials JTAG.

LDM

Short

CPU instruction, Load Multiple

LDO

Short

Low Drop-Out voltage regulator

LDR

Short

CPU instruction, Load Register

LDRD

Short

CPU instruction, Doubleword Load Register

LFSR

Short

Linear Feedback Shift Register

LJF

Short

Dual Phased Left Justified Audio Interface Format

LNA

Short

Low-Noise Amplifier

LPM_UPDATE

Signal

State

LR

Short

Link Register 12 from Cortex M Processor

LSB

Short

Least Significant Bit

LSU

Short

Load Store Unit

LSW

Short

Least Significant Word

MCLK

Short

High-speed master clock used for sample conversion in the external audio device. This signal is not unused when using an external clock source.

MCU

Short

Microcontroller Unit

MCU_AON

Short

Power doamin that is always powered when MCU voltage domain is powered

MCU_AONIF

Module

Always on interface module

MCU_EV

Short

Event from MCU domain to AUX. Source is configurable in event fabric

MCUCLK

Short

Undivided MCU system clock

MMFSR

Short

Memory Manage Fault Status Register

MPU

Short

Memory Protection Unit

MRS

Short

CPU instruction, Move the contents of a special register to a general-purpose register

MSB

Short

Most Significant Bit

MSP

Short

Main Stack Pointer

MSW

Short

Most Significant Word

NMI

Short

Non-Maskable Interrupt

NRZ

Short

Non Return-to-Zero

NVIC

Short

Nested Vectored Interrupt Controller

OBSMUX0

Short

In AUX this refers to bit 0 of the signals that can be routed from the observability mux to AUX

OBSMUX1

Short

In AUX this refers to bit 1 of the signals that can be routed from the observability mux to AUX

OBSMUX2

Short

In AUX this refers to bit 2 of the signals that can be routed from the observability mux to AUX

OBSMUX3

Short

In AUX this refers to bit 3 of the signals that can be routed from the observability mux to AUX

OSC

Short

Oscillator (see also ANAOSC)

OSC_DIG

Module

Oscillators Digital control

PA

Module

Power Amplifier

PC

Short

Program Counter

PERIPH

Short

Power domain including peripheral modules

POP

Short

CPU instruction, Pop register(s) off the stack

ppm

Short

Parts Per Million

PRCM

Module

Power Reset Clock Manager

PRIMASK

Short

Special register in CPU used to prevent activation of all exceptions with configurable priority

PSP

Short

Process Stack Pointer

PSR

Short

Program Status Register

PWM

Short

Pulse Width Modulation

R0

Short

General-purpose Register 0 from Cortex M Processor

R1

Short

General-purpose Register 1 from Cortex M Processor

R10

Short

General-purpose Register 10 from Cortex M Processor

R11

Short

General-purpose Register 11 from Cortex M Processor

R12

Short

General-purpose Register 12 from Cortex M Processor

R2

Short

General-purpose Register 2 from Cortex M Processor

R3

Short

General-purpose Register 3 from Cortex M Processor

R4

Short

General-purpose Register 4 from Cortex M Processor

R5

Short

General-purpose Register 5 from Cortex M Processor

R6

Short

General-purpose Register 6 from Cortex M Processor

R7

Short

General-purpose Register 7 from Cortex M Processor

R8

Short

General-purpose Register 8 from Cortex M Processor

R9

Short

General-purpose Register 9 from Cortex M Processor

RADC

Short

ADC in OSC_DIG

RCOSC

Short

RC Oscillator

rcosc_hf

Signal

RC-oscillator High Frequency module or the clock signal outputted by this module

RCOSC_HF

Short

RC Oscillator, High Frequency

RCOSC_LF

Short

RC Oscillator, Low Frequency

RCOSCHF

Short

See rcosc_hf

REFSYS

Short

Reference System. Module generating refernce voltages and reference currents for use in analog blocks.

RF

Module

Radio Frequency

RFC

Module

RF Core

RJF

Short

Dual Phased Right Justified Audio Interface Format

ROM

Short

Read Only Memory

RTC

Short

Real Time Clock

RTC_4KHZ

Short

4 kHz signal coming from the RTC counter. Can be used by timers in AUX

RTC_CH2_EV

Short

Event that goes high every time the RTC channel 2 generates an event

RTC_UPD

Signal

16 KHz signal used to synchronize the radio timer to RTC

RTOS

Short

Real-Time Operating System

RTS

Short

Request To Send, primary output from UART module to Ios

RX

Short

Receive

RXD

Short

SSI Receive Input, primary input to SSI from IOs

SAR

Short

Successive Approximation Register (used for Binary Search)

SCL

short

Serial CLock, I2C clock line

sclk_hf

Signal

System Clock High Frequency

SCLK_HF

Short

System Clock, High Frequency

sclk_lf

Signal

System Clock, Low Frequency

SCLK_LF

Short

System Clock, Low Frequency

SCS

Signal

Serial Chip Select for AON SPI-S Interface. (IOC Context)

SDIV

Short

CPU instruction, Signed Divide

SERIAL

Short

Power domain including serial modules

SEV

Short

CPU instruction, Send Event

SHUTDOWN

Short

Lowest possible powermode, where all but the VDDS domain is powered off

SMI

Short

Serial Modem Interface

SMPH_AUTOTAKE_DONE

Short

A semaphore has been released to AUX_SCE using the AUTOTAKE feature in AUX_SMPH module

SP

Short

Stack Pointer

SPI

Short

Serial Peripheral Interface

SRAM

Short

Static Random Access Memory

SSI

Short

Synchronous Serial Interface

SSI0

Module

Instance 0 of SSI Module

SSI1

Module

Instance 1 of SSI Module

STM

Short

CPU instruction, Store Multiple

STRD

Short

CPU instruction, Doubleword Store Register

SVC

Short

CPU instruction, Supervisor Call

SW

Short

Software

SWEV0

Short

SW triggered event 0 from AUX to AON. Triggered by writes to AUX_EVCTL:SWEVSET

SWEV1

Short

SW triggered event 1 from AUX to AON. Triggered by writes to AUX_EVCTL:SWEVSET

SWEV2

Short

SW triggered event 2 from AUX to AON. Triggered by writes to AUX_EVCTL:SWEVSET

SWO

Short

Serial Wire Output

SWV

Signal

Serial Wire Viewer Debug Signal from CPU Module

SYSBUS

Short

CPU system bus

TAP

Short

Test Access Port

TCK

Signal

JTAG compliant pin (test clock)

TDC

Short

Time to Digital Converter

TDC_DONE

Short

Time to Digital Conversion done. Event available in AUX

TDC_PRE

Signal

Time to digital prescaler output. Can be used as an event in the TDC

TI

Short

Texas Instruments

TIMER0_EV

Short

Event from timer0 in AUX. Event triggered when timer count >= target value

TIMER1_EV

Short

Event from timer1 in AUX. Event triggered when timer count >= target value

TPA

Short

Trace Port Analyzer

TPIU

Short

Subblock in CPU. See CPU_TPIU

TRNG

Module

True Random Number Generator

TX

Short

Transmit

TXD

Short

SSI Transmit Output,Primary output from SSI to IOs

UART

Short

Universal Asynchronous Receiver/Transmitter

UART0

Module

Instance 0 of UART Module

UARTRXD

Short

Receive input, Primary input to UART module from Ios

UARTTXD

Short

Transmit output, Primary output from UART module to Ios

UDIV

Short

CPU instruction, Unsigned Divide

UDMA

Module

Micro DMA

uDMA

Short

Micro DMA, an ARM IP

UFSR

Short

Usage Fault Status Register

uLDO

Module

Micropower Low Drop-out Voltage Regulator

VDD

Signal

Regulated supply voltage for digital domain.

VDDR

Signal

Regulated (1.7V?) supply voltage.

VDDS

Signal

Main supply voltage (battery).

VIMS

Short

Power domain including Flash memory

WCLK

Short

Sample framing signal/clock that defines the sample frequency and the word boundaries in the serial data stream. The WCLK frequency is identical to the sample frequency. This signal is an input when using an external clock source and output when using the internal clock source.

WDT

Module

Watch Dog Timer

WFE

Short

CPU instruction, Wait For Event

WFI

Short

CPU instruction, Wait For Interrupt

WIC

Module

Wakeup Interrupt Controller

WUC

Module

Wake Up Controller

XN

Short

eXecute Never

XOSC

Short

Crystal Oscillator

xosc_hf

Signal

See XOSC_HF

XOSC_HF

Short

Crystal Oscillator, High Frequency

xosc_lf

Signal

See XOSC_LF

XOSC_LF

Short

Crystal Oscillator, Low Frequency

XOSCHF

Short

See XOSC_HF

XPSR

Short

Program Status Register

XTAL

Short

Crystal