CC13xx Driver Library
trng.h File Reference
#include <stdbool.h>
#include <stdint.h>
#include <inc/hw_types.h>
#include <inc/hw_trng.h>
#include <inc/hw_memmap.h>
#include <inc/hw_ints.h>
#include <driverlib/debug.h>
#include <driverlib/interrupt.h>
#include <driverlib/cpu.h>

Go to the source code of this file.

Macros

#define TRNG_NUMBER_READY   0x00000001
 
#define TRNG_FRO_SHUTDOWN   0x00000002
 
#define TRNG_NEED_CLOCK   0x80000000
 
#define TRNG_HI_WORD   0x00000001
 
#define TRNG_LOW_WORD   0x00000002
 

Functions

void TRNGConfigure (uint32_t ui32MinSamplesPerCycle, uint32_t ui32MaxSamplesPerCycle, uint32_t ui32ClocksPerSample)
 Configure the true random number generator. More...
 
static void TRNGEnable (void)
 Enable the TRNG. More...
 
static void TRNGDisable (void)
 Disable the TRNG module. More...
 
uint32_t TRNGNumberGet (uint32_t ui32Word)
 Get a random number from the generator. More...
 
static uint32_t TRNGStatusGet (void)
 Get the status of the TRNG. More...
 
static void TRNGReset (void)
 Reset the TRNG. More...
 
static void TRNGIntEnable (uint32_t ui32IntFlags)
 Enables individual TRNG interrupt sources. More...
 
static void TRNGIntDisable (uint32_t ui32IntFlags)
 Disables individual TRNG interrupt sources. More...
 
static uint32_t TRNGIntStatus (bool bMasked)
 Gets the current interrupt status of the TRNG module. More...
 
static void TRNGIntClear (uint32_t ui32IntFlags)
 Clears TRNG interrupt sources. More...
 
static void TRNGIntRegister (void(*pfnHandler)(void))
 Registers an interrupt handler for a TRNG interrupt. More...
 
static void TRNGIntUnregister (void)
 Unregisters an interrupt handler for a TRNG interrupt. More...