#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0010. More... | |
struct { | |
uint16_t IB:6 | |
Value to write to the PA power control field at 25 °C. More... | |
uint16_t GC:2 | |
Value to write to the gain control of the 1st stage of the PA. More... | |
uint16_t boost:1 | |
Value of boost bit in synth. More... | |
uint16_t tempCoeff:7 | |
Temperature coefficient for IB. 0: No temperature compensation. More... | |
} | txPower |
New Tx power setting. More... | |
Definition at line 959 of file rf_common_cmd.h.
uint16_t rfc_CMD_SET_TX_POWER_s::boost |
Value of boost bit in synth.
Definition at line 964 of file rf_common_cmd.h.
uint16_t rfc_CMD_SET_TX_POWER_s::commandNo |
The command ID number 0x0010.
Definition at line 960 of file rf_common_cmd.h.
uint16_t rfc_CMD_SET_TX_POWER_s::GC |
Value to write to the gain control of the 1st stage of the PA.
Definition at line 963 of file rf_common_cmd.h.
uint16_t rfc_CMD_SET_TX_POWER_s::IB |
Value to write to the PA power control field at 25 °C.
Definition at line 962 of file rf_common_cmd.h.
uint16_t rfc_CMD_SET_TX_POWER_s::tempCoeff |
Temperature coefficient for IB. 0: No temperature compensation.
Definition at line 965 of file rf_common_cmd.h.
struct { ... } rfc_CMD_SET_TX_POWER_s::txPower |
New Tx power setting.