Go to the source code of this file.
Data Structures | |
struct | rfc_CMD_PROP_TX_s |
struct | rfc_CMD_PROP_RX_s |
struct | rfc_CMD_PROP_TX_ADV_s |
struct | rfc_CMD_PROP_RX_ADV_s |
struct | rfc_CMD_PROP_RADIO_SETUP_s |
struct | rfc_CMD_PROP_RADIO_DIV_SETUP_s |
struct | rfc_CMD_PROP_SET_LEN_s |
struct | rfc_CMD_PROP_RESTART_RX_s |
struct | rfc_propRxOutput_s |
struct | rfc_propRxStatus_s |
Macros | |
#define | __RFC_STRUCT |
#define | CMD_PROP_TX 0x3801 |
#define | CMD_PROP_RX 0x3802 |
#define | CMD_PROP_TX_ADV 0x3803 |
#define | CMD_PROP_RX_ADV 0x3804 |
#define | CMD_PROP_RADIO_SETUP 0x3806 |
#define | CMD_PROP_RADIO_DIV_SETUP 0x3807 |
#define | CMD_PROP_SET_LEN 0x3401 |
#define | CMD_PROP_RESTART_RX 0x3402 |
Typedefs | |
typedef struct __RFC_STRUCT rfc_CMD_PROP_TX_s | rfc_CMD_PROP_TX_t |
typedef struct __RFC_STRUCT rfc_CMD_PROP_RX_s | rfc_CMD_PROP_RX_t |
typedef struct __RFC_STRUCT rfc_CMD_PROP_TX_ADV_s | rfc_CMD_PROP_TX_ADV_t |
typedef struct __RFC_STRUCT rfc_CMD_PROP_RX_ADV_s | rfc_CMD_PROP_RX_ADV_t |
typedef struct __RFC_STRUCT rfc_CMD_PROP_RADIO_SETUP_s | rfc_CMD_PROP_RADIO_SETUP_t |
typedef struct __RFC_STRUCT rfc_CMD_PROP_RADIO_DIV_SETUP_s | rfc_CMD_PROP_RADIO_DIV_SETUP_t |
typedef struct __RFC_STRUCT rfc_CMD_PROP_SET_LEN_s | rfc_CMD_PROP_SET_LEN_t |
typedef struct __RFC_STRUCT rfc_CMD_PROP_RESTART_RX_s | rfc_CMD_PROP_RESTART_RX_t |
typedef struct __RFC_STRUCT rfc_propRxOutput_s | rfc_propRxOutput_t |
typedef struct __RFC_STRUCT rfc_propRxStatus_s | rfc_propRxStatus_t |
#define __RFC_STRUCT |
Definition at line 46 of file rf_prop_cmd.h.