CC13xx Driver Library
osc.c File Reference
#include <inc/hw_types.h>
#include <inc/hw_ccfg.h>
#include <driverlib/aon_batmon.h>
#include <driverlib/aon_rtc.h>
#include <driverlib/osc.h>

Go to the source code of this file.

Data Structures

struct  OscHfGlobals_t
 

Macros

#define RTC_CV_TO_MS(x)   (( 1000 * ( x )) >> 16 )
 
#define RTC_CV_TO_US(x)   (( 1000000 * ( x )) >> 16 )
 

Functions

void OSCClockSourceSet (uint32_t ui32SrcClk, uint32_t ui32Osc)
 Configure the oscillator input to the a source clock. More...
 
uint32_t OSCClockSourceGet (uint32_t ui32SrcClk)
 Get the source clock settings. More...
 
void OSCInterfaceEnable (void)
 Enable System CPU access to the OSC_DIG module. More...
 
uint32_t OSCHF_GetStartupTime (uint32_t timeUntilWakeupInMs)
 Returns maximum startup time (in microseconds) of XOSC_HF. More...
 
void OSCHF_TurnOnXosc (void)
 Turns on XOSC_HF (but without switching to XOSC_HF). More...
 
bool OSCHF_AttemptToSwitchToXosc (void)
 Switch to XOSC_HF if XOSC_HF is ready. More...
 
void OSCHF_SwitchToRcOscTurnOffXosc (void)
 Switch to RCOSC_HF and turn off XOSC_HF. More...
 

Variables

static OscHfGlobals_t oscHfGlobals
 

Macro Definition Documentation

#define RTC_CV_TO_MS (   x)    (( 1000 * ( x )) >> 16 )

Definition at line 66 of file osc.c.

Referenced by OSCHF_GetStartupTime().

#define RTC_CV_TO_US (   x)    (( 1000000 * ( x )) >> 16 )

Definition at line 67 of file osc.c.

Referenced by OSCHF_AttemptToSwitchToXosc(), and OSCHF_GetStartupTime().

Variable Documentation

OscHfGlobals_t oscHfGlobals
static

Definition at line 77 of file osc.c.