CC13xx Driver Library
cpu.c File Reference
#include <driverlib/cpu.h>

Go to the source code of this file.

Functions

uint32_t CPUcpsid (void)
 Disable all external interrupts. More...
 
uint32_t CPUprimask (void)
 Get the current interrupt state. More...
 
uint32_t CPUcpsie (void)
 Enable all external interrupts. More...
 
uint32_t CPUbasepriGet (void)
 Get the interrupt priority disable level. More...
 
void CPUdelay (uint32_t ui32Count)
 Provide a small delay. More...