CC13xx Driver Library
aux_wuc.c File Reference

Go to the source code of this file.

Functions

void AUXWUCClockEnable (uint32_t ui32Clocks)
 Enable clocks for peripherals in the AUX domain. More...
 
void AUXWUCClockDisable (uint32_t ui32Clocks)
 Disable clocks for peripherals in the AUX domain. More...
 
uint32_t AUXWUCClockStatus (uint32_t ui32Clocks)
 Get the status of a clock. More...
 
void AUXWUCPowerCtrl (uint32_t ui32PowerMode)
 Control the power to the AUX domain. More...