CC13xx Driver Library
adi.c File Reference
#include <inc/hw_types.h>
#include <inc/hw_memmap.h>
#include <inc/hw_aux_smph.h>
#include <driverlib/adi.h>
#include <driverlib/cpu.h>

Go to the source code of this file.

Functions

void SafeHapiAuxAdiSelect (FPTR_VOID_UINT8_T fPtr, uint8_t ut8Signal)
 

Function Documentation

void SafeHapiAuxAdiSelect ( FPTR_VOID_UINT8_T  fPtr,
uint8_t  ut8Signal 
)

Definition at line 53 of file adi.c.

Here is the call graph for this function: