module ti.sysbios.family.arm.cc26xx.Boot |
![](../../../../../Arrow_left.png) |
![](../../../../../Arrow_up.png) |
![](../../../../../Arrow_right.png) |
CC26xx Boot Support
#include <ti/sysbios/family/arm/cc26xx/Boot.h>
Functions |
UInt32 | |
Functions common to all target modules |
|
|
Boot_getBootReason() // module-wide |
![](../../../../../Arrow_up.png) |
Gets the reason for the most recent boot of the CPU
UInt32 Boot_getBootReason();
RETURNS
The reset reason, as reported by the
SysCtrlResetSourceGet() DriverLib API.
Module-Wide Built-Ins |
![](../../../../../Arrow_up.png) |
// Get this module's unique id
Bool Boot_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool Boot_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 Boot_Module_getMask();
// Returns the diagnostics mask for this module
Void Boot_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var Boot = xdc.useModule('ti.sysbios.family.arm.cc26xx.Boot');
module-wide config parameters
generated on Tue, 13 Oct 2015 04:12:45 GMT