46 #ifndef ti_drivers_i2c_I2CTiva__include
47 #define ti_drivers_i2c_I2CTiva__include
57 #include <ti/sysbios/knl/Semaphore.h>
58 #define ti_sysbios_family_arm_m3_Hwi__nolocalnames
59 #include <ti/sysbios/family/arm/m3/Hwi.h>
133 ti_sysbios_family_arm_m3_Hwi_Struct
hwi;
153 #undef ti_sysbios_family_arm_m3_Hwi__nolocalnames
bool isOpen
Definition: I2CTiva.h:149
void(* I2C_CallbackFxn)(I2C_Handle, I2C_Transaction *, bool)
I2C callback function.
Definition: I2C.h:248
struct I2CTiva_HWAttrs I2CTiva_HWAttrs
I2CTiva Hardware attributes.
Semaphore_Struct transferComplete
Definition: I2CTiva.h:128
I2CTiva_Mode
I2CTiva mode.
Definition: I2CTiva.h:70
unsigned int intNum
Definition: I2CTiva.h:116
I2C_CallbackFxn transferCallbackFxn
Definition: I2CTiva.h:131
I2C_Transaction * currentTransaction
Definition: I2CTiva.h:137
const I2C_FxnTable I2CTiva_fxnTable
I2CTiva Object.
Definition: I2CTiva.h:126
I2C_Transaction * headPtr
Definition: I2CTiva.h:146
I2C_TransferMode
I2C transfer mode.
Definition: I2C.h:230
I2C_Transaction * tailPtr
Definition: I2CTiva.h:147
The definition of a I2C function table that contains the required set of functions to control a speci...
Definition: I2C.h:328
I2C_TransferMode transferMode
Definition: I2CTiva.h:130
I2CTiva Hardware attributes.
Definition: I2CTiva.h:112
unsigned int baseAddr
Definition: I2CTiva.h:114
struct I2CTiva_Object I2CTiva_Object
I2CTiva Object.
ti_sysbios_family_arm_m3_Hwi_Struct hwi
Definition: I2CTiva.h:133
size_t writeCountIdx
Definition: I2CTiva.h:140
uint8_t * writeBufIdx
Definition: I2CTiva.h:139
size_t readCountIdx
Definition: I2CTiva.h:143
I2C transaction.
Definition: I2C.h:210
volatile I2CTiva_Mode mode
Definition: I2CTiva.h:135
unsigned int intPriority
Definition: I2CTiva.h:118
uint8_t * readBufIdx
Definition: I2CTiva.h:142
Semaphore_Struct mutex
Definition: I2CTiva.h:127