Functions | |
void | TCP6Input (PBM_Pkt *pPkt, IPV6HDR *ptr_ipv6hdr) |
void TCP6Input | ( | PBM_Pkt * | pPkt, | |
IPV6HDR * | ptr_ipv6hdr | |||
) |
Description
The function is the receive handler which is invoked when a TCP packet is received over IPv6.
[in] | pPkt | The actual TCP packet received. |
[in] | ptr_ipv6hdr | The IPv6 Header of the received TCP packet. |
Not | Applicable. |