![]() |
![]() |
Functions | |
void | TCP6TimeoutAdd (TCPPROT *pt) |
void | TCP6TimeoutRemove (TCPPROT *pt) |
void | TCP6TimeoutCheck () |
void TCP6TimeoutAdd | ( | TCPPROT * | pt | ) |
Description
The function adds the TCP6 Protocol object to the timeout list
[in] | pt | The TCP Protocl object to be added to the timeout list. |
Not | Applicable. |
void TCP6TimeoutCheck | ( | ) |
Description
The function scan the timeout list for TCP timeouts
Not | Applicable. |
void TCP6TimeoutRemove | ( | TCPPROT * | pt | ) |
Description
The function removes the TCP6 Protocol object to the timeout list
[in] | pt | The TCP Protocl object to be removed from the timeout list. |
Not | Applicable. |