![]() |
![]() |
#include <icmp6if.h>
Data Fields | |
UINT32 | InMsgs |
Packets received by ICMPv6 module. | |
UINT32 | InErrors |
Packets droppped because of checksum error or message validation error. | |
UINT32 | OutMsgs |
Packets transmitted from ICMPv6. | |
UINT32 | OutErrors |
Packets droppped because of any errors. | |
UINT32 | DADSuccess |
Number of DAD Successes. | |
UINT32 | DADFailures |
Number of DAD Failures. |
This structure is used to hold ICMPv6 stats. This structure is defined as per MIBs described for ICMP in RFC 4293.