CC26xx Driver Library
aon_ioc.c File Reference

Go to the source code of this file.

Functions

void AONIOCDriveStrengthSet (uint32_t ui32LowDrvStr, uint32_t ui32MedDrvStr, uint32_t ui32MaxDrvStr)
 Setup the drive strength for all IOs on the chip. More...
 
uint32_t AONIOCDriveStrengthGet (uint32_t ui32DriveLevel)
 Get a specific drive level setting for all IOs. More...