module ti.sysbios.hal.SecondsClock |
![](../../../Arrow_left.png) |
![](../../../Arrow_up.png) |
![](../../../Arrow_right.png) |
Seconds module that uses Clock as its' time base
#include <ti/sysbios/hal/SecondsClock.h>
Functions common to all ISeconds modules |
UInt32 | |
UInt32 | |
Void | |
Functions common to all target modules |
|
|
Typedefs |
typedef struct | |
struct SecondsClock_Time |
![](../../../Arrow_up.png) |
Structure to hold a time value in seconds plus nanoseconds
typedef struct SecondsClock_Time {
UInt32 secs;
// Seconds
UInt32 nsecs;
// Nanoseconds
} SecondsClock_Time;
SecondsClock_get() // module-wide |
![](../../../Arrow_up.png) |
Returns number of seconds since 1970 (the Unix epoch)
UInt32 SecondsClock_get();
DETAILS
The user must call Seconds_set() before making any calls to Seconds_get(),
otherwise the value returned by Seconds_get() will be meaningless.
SecondsClock_getTime() // module-wide |
![](../../../Arrow_up.png) |
Fills in a Seconds_Time structure with seconds and nanoseconds
elapsed since 1970 (the Unix epoch)
DETAILS
Seconds_set() must have been called before making any calls to
Seconds_getTime(), otherwise the value returned by Seconds_getTime()
will be meaningless.
SecondsClock_set() // module-wide |
![](../../../Arrow_up.png) |
Update the real time clock with number of seconds since 1970
Void SecondsClock_set(UInt32 seconds);
Module-Wide Built-Ins |
![](../../../Arrow_up.png) |
// Get this module's unique id
Bool SecondsClock_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool SecondsClock_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 SecondsClock_Module_getMask();
// Returns the diagnostics mask for this module
Void SecondsClock_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var SecondsClock = xdc.useModule('ti.sysbios.hal.SecondsClock');
module-wide constants & types
module-wide config parameters
generated on Tue, 18 Aug 2015 20:37:57 GMT