module ti.sysbios.hal.PowerNull |
![](../../../Arrow_left.png) |
![](../../../Arrow_up.png) |
![](../../../Arrow_right.png) |
#include <ti/sysbios/hal/PowerNull.h>
Functions common to all target modules |
|
|
Constants |
extern const Bool | |
config PowerNull_idle // module-wide |
![](../../../Arrow_up.png) |
Idle CPU when threads blocked waiting for an interrupt?
extern const Bool PowerNull_idle;
Module-Wide Built-Ins |
![](../../../Arrow_up.png) |
// Get this module's unique id
Bool PowerNull_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool PowerNull_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 PowerNull_Module_getMask();
// Returns the diagnostics mask for this module
Void PowerNull_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var PowerNull = xdc.useModule('ti.sysbios.hal.PowerNull');
module-wide config parameters
generated on Tue, 18 Aug 2015 20:37:57 GMT