metaonly module ti.sysbios.Build |
|
|
var Build = xdc.useModule('ti.sysbios.Build');
module-wide config parameters
module-wide functions
config Build.buildROM // module-wide |
|
Setting this to true causes the ROM to be built
Build.buildROM = Bool false;
config Build.buildROMApp // module-wide |
|
Setting this to true tells the Build system
that the user wants their application linked with
the ROM image
Build.buildROMApp = Bool false;
config Build.ccArgs // module-wide |
|
Array of strings added to the compile line
used to build the custom RTOS library
Build.ccArgs = String[] undefined;
DETAILS
To add to this array, use the following syntax:
Build.ccArgs.$add("-DMY_MACRO=1");
config Build.includePaths // module-wide |
|
Array of header file include search paths
used to build the custom RTOS library
Build.includePaths = String[] undefined;
DETAILS
To add to this array, use the following syntax:
Build.includePaths.$add("/path/to/my/include/files/");
Build.buildLibs() // module-wide |
|
Build.buildLibs(Any objList, Any relList, Any filter, Any xdcArgs) returns Any
Build.getAsmFiles() // module-wide |
|
Get the library Asm source files
Build.getAsmFiles(String target) returns Any
Build.getCFiles() // module-wide |
|
Get the library C source files
Build.getCFiles(String target) returns String
Build.getCcArgs() // module-wide |
|
Get the compiler commpand line args
Build.getCcArgs() returns String
Build.getDefaultCustomCCOpts() // module-wide |
|
Build.getDefaultCustomCCOpts() returns String
Build.getDefs() // module-wide |
|
Get the compiler -D options necessary to build
Build.getDefs() returns String
Build.getIncludePaths() // module-wide |
|
Get the set of -I strings to insert into the makefile
Build.getIncludePaths() returns String
Build.getLibs() // module-wide |
|
Common getLibs() for all sysbios packages
Build.getLibs(Any pkg) returns Any
generated on Tue, 18 Aug 2015 20:37:49 GMT