![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
Watchdog Object for CC26XX. More...
#include <WatchdogCC26XX.h>
Data Fields | |
bool | isOpen |
unsigned long | reloadValue |
Watchdog_Callback | callbackFxn |
Watchdog_ResetMode | resetMode |
Watchdog_DebugMode | debugStallMode |
void * | watchdogPreFxn |
void * | watchdogPostFxn |
Power_NotifyObj | watchdogPreObj |
Power_NotifyObj | watchdogPostObj |
ti_sysbios_family_arm_m3_Hwi_Struct | hwi |
Watchdog Object for CC26XX.
Not to be accessed by the user.
bool WatchdogCC26XX_Object::isOpen |
Flag for open/close status
unsigned long WatchdogCC26XX_Object::reloadValue |
Reload value for Watchdog
Watchdog_Callback WatchdogCC26XX_Object::callbackFxn |
Pointer to callback. Not supported on all targets.
Watchdog_ResetMode WatchdogCC26XX_Object::resetMode |
Mode to enable resets. Not supported on all targets.
Watchdog_DebugMode WatchdogCC26XX_Object::debugStallMode |
Mode to stall WDT at breakpoints. Not supported on all targets.
void* WatchdogCC26XX_Object::watchdogPreFxn |
Watchdog Pre-notify function pointer.
void* WatchdogCC26XX_Object::watchdogPostFxn |
Watchdog Post-notify function pointer.
Power_NotifyObj WatchdogCC26XX_Object::watchdogPreObj |
Watchdog Pre-notify object.
Power_NotifyObj WatchdogCC26XX_Object::watchdogPostObj |
Watchdog Post-notify object.
ti_sysbios_family_arm_m3_Hwi_Struct WatchdogCC26XX_Object::hwi |
Embedded Hwi Object