![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
The definition of a UART function table that contains the required set of functions to control a specific UART driver implementation. More...
#include <UART.h>
The definition of a UART function table that contains the required set of functions to control a specific UART driver implementation.
UART_CloseFxn UART_FxnTable::closeFxn |
Function to close the specified peripheral
UART_ControlFxn UART_FxnTable::controlFxn |
Function to implementation specific control function
UART_InitFxn UART_FxnTable::initFxn |
Function to initialize the given data object
UART_OpenFxn UART_FxnTable::openFxn |
Function to open the specified peripheral
UART_ReadFxn UART_FxnTable::readFxn |
Function to read from the specified peripheral
UART_ReadPollingFxn UART_FxnTable::readPollingFxn |
Function to read via polling from the specified peripheral
UART_ReadCancelFxn UART_FxnTable::readCancelFxn |
Function to cancel a read from the specified peripheral
UART_WriteFxn UART_FxnTable::writeFxn |
Function to write from the specified peripheral
UART_WritePollingFxn UART_FxnTable::writePollingFxn |
Function to write via polling from the specified peripheral
UART_WriteCancelFxn UART_FxnTable::writeCancelFxn |
Function to cancel a write from the specified peripheral