![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
SPI Global configuration. More...
#include <SPI.h>
Data Fields | |
SPI_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
SPI Global configuration.
The SPI_Config structure contains a set of pointers used to characterize the SPI driver implementation.
This structure needs to be defined before calling SPI_init() and it must not be changed thereafter.
SPI_FxnTable const* SPI_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of SPI APIs
void* SPI_Config::object |
Pointer to a driver specific data object
void const* SPI_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure