![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
GPIO device specific driver configuration structure. More...
#include <GPIOMSP432.h>
Data Fields | |
GPIO_PinConfig * | pinConfigs |
GPIO_CallbackFxn * | callbacks |
uint32_t | numberOfPinConfigs |
uint32_t | numberOfCallbacks |
uint32_t | intPriority |
GPIO device specific driver configuration structure.
GPIO_PinConfig* GPIOMSP432_Config::pinConfigs |
Pointer to the board's GPIO_PinConfig array
GPIO_CallbackFxn* GPIOMSP432_Config::callbacks |
Pointer to the board's GPIO_CallbackFxn array
uint32_t GPIOMSP432_Config::numberOfPinConfigs |
number of GPIO_PinConfigs defined
uint32_t GPIOMSP432_Config::numberOfCallbacks |
number of GPIO_Callbacks defined
uint32_t GPIOMSP432_Config::intPriority |
interrupt priority used for call back interrupts
a setting of ~0 will configure the lowest possible priority