![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
CryptoCC26XX Hardware Attributes. More...
#include <CryptoCC26XX.h>
Data Fields | |
uint32_t | baseAddr |
int | powerMngrId |
int | intNum |
uint8_t | intPriority |
Crypto Peripheral's interrupt priority. More... | |
CryptoCC26XX Hardware Attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC26XXWare these definitions are found in:
A sample structure is shown below:
uint32_t CryptoCC26XX_HWAttrs::baseAddr |
Crypto Peripheral's base address
int CryptoCC26XX_HWAttrs::powerMngrId |
Crypto Peripheral's power manager ID
int CryptoCC26XX_HWAttrs::intNum |
Crypto Peripheral's interrupt vector
uint8_t CryptoCC26XX_HWAttrs::intPriority |
Crypto Peripheral's interrupt priority.
The CC26xx uses three of the priority bits, meaning ~0 has the same effect as (7 << 5). (7 << 5) will apply the lowest priority. (0 << 5) will apply the highest priority.