![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
CameraCC3200DMA Hardware attributes. More...
#include <CameraCC3200DMA.h>
Data Fields | |
uint32_t | baseAddr |
uint32_t | intNum |
uint32_t | intPriority |
unsigned long | channelIndex |
CameraCC3200DMA Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC3200Ware these definitions are found in:
A sample structure is shown below:
uint32_t CameraCC3200DMA_HWAttrs::baseAddr |
Camera Peripheral's base address
uint32_t CameraCC3200DMA_HWAttrs::intNum |
Camera Peripheral's interrupt vector
uint32_t CameraCC3200DMA_HWAttrs::intPriority |
Camera Peripheral's interrupt priority
unsigned long CameraCC3200DMA_HWAttrs::channelIndex |
uDMA controlTable channel index