IPC API
3.30.01.12
|
Files | |
file | gatempapp_rsc_table_vayu_dsp.h [code] |
file | GateMPAppCommon.h [code] |
file | Mx.h [code] |
Example of a host-side module which uses MmRpc to invoke functions on a remote processor. | |
file | MxServer.h [code] |
Example of a slave-side module which implements the Mx module functions. The functions in MxServer are invoked remotely by the Mx module running on the host processor. | |